Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MIC2560

PCMCIA Card Sw. Matrix

Status: In Production

Features:

  • Complete PCMCIA VCC and VPP switch matrix in a single IC
  • No external components required
  • Logic compatible with industry standard PCMCIA controllers
  • No voltage overshoot or switching transients
  • Break-before-make switching
  • Output current limit and overtemperature shutdown
  • Digital flag for error condition indication
  • Ultra-low power consumption
  • Digital selection of VCC and VPP voltages
  • Over 1A VCC output current
  • 200mA VPP (12V) output current
  • Options for direct compatibility with industry standard PCMCIA controllers
  • 16-Pin SOIC package
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The MIC2560 VCC and VPP Matrix controls PCMCIA (Personal Computer Memory Card International Association) memory card power supply pins, both VCC and VPP. The MIC2560 switches voltages from the system power supply to VCC and VPP. The MIC2560 switches between the three VCC voltages (OFF, 3.3V and 5.0V) and the VPP voltages (OFF, 0V, 3.3V, 5V, or 12.0V) required by PCMCIA cards. Output voltage is selected by two digital inputs for each output and output current ranges up to 1A for VCC and 200mA for VPP. The MIC2560 provides power management capability under the control of the PC Card controller and features over current and thermal protection of the power outputs, zero current "sleep" mode, suspend mode, low power dynamic mode, and on-off control of the PCMCIA socket power. The MIC2560 is designed for efficient operation. In standby (sleep) mode the device draws very little quiescent current, typically 0.01µA. The device and PCMCIA ports are protected by current limiting and overtemperature shutdown. Full cross-conduction lockout protects the system power supply.

Additional Features
    • Complete PCMCIA VCC and VPP switch matrix in a single IC
    • No external components required
    • Logic compatible with industry standard PCMCIA controllers
    • No voltage overshoot or switching transients
    • Break-before-make switching
    • Output current limit and overtemperature shutdown
    • Digital flag for error condition indication
    • Ultra-low power consumption
    • Digital selection of VCC and VPP voltages
    • Over 1A VCC output current
    • 200mA VPP (12V) output current
    • Options for direct compatibility with industry standard PCMCIA controllers
    • 16-Pin SOIC package
Parametrics
Name
Value
Product Type
PC Card/PCMCIA/CardBus Power Distribution Switches
Current Limited
Yes
Thermal Shutdown
Yes
Slots Supported
Single
VCC3 On-Resistance (mΩ)
40
VCC5 On-Resistance (mΩ)
70
VPP On-Resistance (mΩ)
550

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MIC2560-0YWM
0.438000
0.765957
16
SOIC
.300In
Matte Tin
e3
MIC2560-0YWM-TR
0.438000
0.800000
16
SOIC
.300In
Matte Tin
e3
MIC2560-1YWM
0.438000
0.765957
16
SOIC
.300In
Matte Tin
e3
MIC2560-1YWM-TR
0.438000
0.800000
16
SOIC
.300In
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy