
Status: In Production
The MCP6S21, MCP6S22, MCP6S26, and MCP6S28 Programmable Gain Amplifiers offer 1, 2, 6 or 8 input channels respectively and eight steps of gain. These devices are programmable over an SPI bus and thus add gain control and input channel selection to the embedded control system. This is all achieved in one simple integration that allows for considerable greater bandwidth at a low supply current.
The MCP6S2X PGA Evaluation Board (Rev. 4) features the MCP6S21/91 and MCP6S26 devices. The PGA devices interface to a PIC16F676 providing versatile selection of input channels and gains to evaluate device performance. The board supports multiple input signal sources and two devices are cascaded to produce a gain between 1 V/V and 1024 V/V.
Use the MCP6S22 PGA PICtail™ Demo Board to evaluate and demonstrate Microchip Technology’s MCP6S21/2/6/8 Programmable and MCP6S91/2/3 Gain Amplifier (PGA) families.
Interface this board with Microchip’s PICkit™ 1 Flash Starter Kit to demonstrate firmware integration between the PIC MCU and PGA devices, while allowing you to modify and develop firmware for...
For pricing and availability, contact Microchip Local Sales.