Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP4652

8-Bit Dual Digital POT with I2C™

Status: In Production

Features:

  • Dual Resistor Network
  • Potentiometer or Rheostat configuration options
  • 8-bit: 256 Resistors (257 Steps)
  • 5kΩ
  • 10kΩ
  • 50kΩ
  • 100kΩ
  • Zero-Scale to Full-Scale Wiper operation
  • Low Wiper Resistance: 75Ω (typ.)
  • Absolute (Rheostat): 50 ppm typical(0°C to 70°C)
  • Ratiometric (Potentiometer): 15 ppm typical
  • 100 kHz
  • 400 kHz
  • 3.4 MHz
  • Brown-out reset protection (1.5V typical)
  • Serial Interface Inactive current (2.5 uA typ.)
  • High-Voltage Tolerant Digital Inputs: Up to 12.5V
  • 2.7V to 5.5V - Device Characteristics Specified
  • 1.8V to 5.5V - Device Operation
  • 2 MHz (typ.) for 5.0 kΩ device
  • Extended temperature range (-40°C to +125°C)
  • AEC-Q100 Grade 1 quarlified
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The MCP465X devices are dual channel, volatile, 8-bit (257 wiper steps) digital potentiometers with an I2C compatible interface. The MCP46XX family is available with end-to-end resistor values of 5KΩ, 10KΩ, 50kΩ and 100KΩ. These devices offer a variety of configurations simplifying design while minimizing cost, package size and pin count.

Additional Features
    • Dual Resistor Network
    • Potentiometer or Rheostat configuration options
    • Resistor Network Resolution
      • 8-bit: 256 Resistors (257 Steps)
    • RAB Resistances options of:
      • 5kΩ
      • 10kΩ
      • 50kΩ
      • 100kΩ
    • Zero-Scale to Full-Scale Wiper operation
    • Low Wiper Resistance: 75Ω (typ.)
    • Low Tempco:
      • Absolute (Rheostat): 50 ppm typical(0°C to 70°C)
      • Ratiometric (Potentiometer): 15 ppm typical
    • I2C™Compatible Serial interface
      • 100 kHz
      • 400 kHz
      • 3.4 MHz
    • Brown-out reset protection (1.5V typical)
    • Serial Interface Inactive current (2.5 uA typ.)
    • High-Voltage Tolerant Digital Inputs: Up to 12.5V
    • Wide Operating Voltage:
      • 2.7V to 5.5V - Device Characteristics Specified
      • 1.8V to 5.5V - Device Operation
    • Wide Bandwidth (-3dB) Operation:
      • 2 MHz (typ.) for 5.0 kΩ device
    • Extended temperature range (-40°C to +125°C)
    • AEC-Q100 Grade 1 quarlified

Documents

Jump to:

Design Checklist

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MSOP-10 and MSOP-8 Bondout Board
MSOP-10 and MSOP-8 Bondout Board ( ADM00309 )

The MSOP-10 and MSOP-8 Evaluation Board is a bond-out board that allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in any of the following packages:
• MSOP (8- and 10-pin )
• DIP (10 pin)

Note:
• The Evaluation Board can be used as a MSOP- to DIP- converter
• The kit contains 10 blank...

Learn More
Add To Cart
MCP46XX Evaluation Board
MCP46XX Evaluation Board ( MCP46XXEV )

The MCP46XX Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP4661 Digital Potentiometer device. The board uses the TSSOP20EV Generic PCB and has been populated for the MCP4661. The 6-pin header (PICkit Serial) has been jumpered to the MCP4661’s appropriate pins. This allows the PICkit Serial to communicate with the device....

Learn More
Add To Cart
MCP4XXX Digipot Daughter Board
MCP4XXX Digipot Daughter Board ( MCP4XXXDM-DB )

The MCP4xxx Digital Potentiometer Daughter Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP42XXX and MCP402X Digital Potentiometers. The MCP42XXX are dual Digital Potentiometer devices that have the same characteristics as their single Digital Potentiometer devices (MCP41XXX). The MCP402x devices are non-volatile devices that have similar...

Learn More
Add To Cart
SOIC14 Eval Board
SOIC14 Eval Board ( SOIC14EV )

The 14-Lead SOIC/TSSOP/DIP Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in either SOIC, DIP, or TSSOP packages.

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP4652-103E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
MCP4652-104E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
MCP4652-502E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
MCP4652-503E/UN
0.023200
0.060000
10
MSOP
3x3mm
Matte Tin
e3
MCP4652T-103E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
MCP4652T-104E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
MCP4652T-502E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
MCP4652T-503E/UN
0.023200
0.200000
10
MSOP
3x3mm
Matte Tin
e3
MCP4652T-103E/MF
0.023900
0.234849
10
DFN
3x3x0.9mm
Matte Tin
e3
MCP4652T-104E/MF
0.023900
0.234849
10
DFN
3x3x0.9mm
Matte Tin
e3
MCP4652T-502E/MF
0.023900
0.234849
10
DFN
3x3x0.9mm
Matte Tin
e3
MCP4652T-503E/MF
0.023900
0.234849
10
DFN
3x3x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy