Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP4552

8-Bit Single Digital POT with I2C™

Status: In Production

Features:

  • SingleResistor Network
  • Potentiometer or Rheostat configuration options
  • 8-bit: 256 Resistors (257 Steps)
  • 5 kΩ
  • 10 kΩ
  • 50 kΩ
  • 100 kΩ
  • Zero-scale to Full-scale Wiper Operation
  • Low Wiper Resistance – 75 Ω typical
  • Absolute (Rheostat) – 50 ppm typical (0°-70°C)
  • Ratiometric (Potentiometer) – 15 ppm typical
  • 100 kHz
  • 400 kHz
  • 3.4 MHz
  • Brown-out Reset Protection – 1.5V typical
  • Serial Interface Inactive Current – 2.5 uA typical
  • High-Voltage Tolerant Digital Inputs Up to 12.5V
  • 2.7V to 5.5V - Device Characteristics Specified
  • 1.8V to 5.5V - Device Operation
  • Wide Bandwidth (-3 dB) Operation – 2 MHz typical for 5.0Ω Device
  • Extended Temperature Range (-40°C to +125°C)
  • AEC-Q100 Grade 1 quarlified
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The MCP455X devices are single channel, volatile, 8-bit (257 wiper steps) digital potentiometers with an I2C compatible interface. The MCP455X family is available with end-to-end resistor values of 5KΩ, 10KΩ, 50kΩ and 100KΩ. These devices offer a variety of configurations simplifying design while minimizing cost, package size and pin count.

Additional Features
    • SingleResistor Network
    • Potentiometer or Rheostat configuration options
    • Resistor Network Resolution:
      • 8-bit: 256 Resistors (257 Steps)
    • Four RAB Resistances options:
      • 5 kΩ
      • 10 kΩ
      • 50 kΩ
      • 100 kΩ
    • Zero-scale to Full-scale Wiper Operation
    • Low Wiper Resistance – 75 Ω typical
    • Low Tempco:
      • Absolute (Rheostat) – 50 ppm typical (0°-70°C)
      • Ratiometric (Potentiometer) – 15 ppm typical
    • I2C™Compatible Serial Interface Support:
      • 100 kHz
      • 400 kHz
      • 3.4 MHz
    • Brown-out Reset Protection – 1.5V typical
    • Serial Interface Inactive Current – 2.5 uA typical
    • High-Voltage Tolerant Digital Inputs Up to 12.5V
    • Wide Operating Voltage:
      • 2.7V to 5.5V - Device Characteristics Specified
      • 1.8V to 5.5V - Device Operation
    • Wide Bandwidth (-3 dB) Operation – 2 MHz typical for 5.0Ω Device
    • Extended Temperature Range (-40°C to +125°C)
    • AEC-Q100 Grade 1 quarlified

Documents

Jump to:

Design Checklist

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MSOP-10 and MSOP-8 Bondout Board
MSOP-10 and MSOP-8 Bondout Board ( ADM00309 )

The MSOP-10 and MSOP-8 Evaluation Board is a bond-out board that allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in any of the following packages:
• MSOP (8- and 10-pin )
• DIP (10 pin)

Note:
• The Evaluation Board can be used as a MSOP- to DIP- converter
• The kit contains 10 blank...

Learn More
Add To Cart
MCP46XX Evaluation Board
MCP46XX Evaluation Board ( MCP46XXEV )

The MCP46XX Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP4661 Digital Potentiometer device. The board uses the TSSOP20EV Generic PCB and has been populated for the MCP4661. The 6-pin header (PICkit Serial) has been jumpered to the MCP4661’s appropriate pins. This allows the PICkit Serial to communicate with the device....

Learn More
Add To Cart
MCP4XXX Digipot Daughter Board
MCP4XXX Digipot Daughter Board ( MCP4XXXDM-DB )

The MCP4xxx Digital Potentiometer Daughter Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP42XXX and MCP402X Digital Potentiometers. The MCP42XXX are dual Digital Potentiometer devices that have the same characteristics as their single Digital Potentiometer devices (MCP41XXX). The MCP402x devices are non-volatile devices that have similar...

Learn More
Add To Cart
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP4552-103E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
MCP4552-104E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
MCP4552-502E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
MCP4552-503E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
MCP4552T-103E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
MCP4552T-104E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
MCP4552T-502E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
MCP4552T-503E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
MCP4552T-103E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
MCP4552T-104E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
MCP4552T-502E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
MCP4552T-503E/MF
0.023800
0.172727
8
DFN
3x3x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy