
Status: In Production
The MCP453X devices are single channel, volatile, 7-bit (129 wiper steps) digital potentiometers with an I2C compatible interface. The MCP453X family is available with end-to-end resistor values of 5KΩ, 10KΩ, 50kΩ and 100KΩ. These devices offer a variety of configurations simplifying design while minimizing cost, package size and pin count.
The MSOP-10 and MSOP-8 Evaluation Board is a bond-out board that allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in any of the following packages:
• MSOP (8- and 10-pin )
• DIP (10 pin)
Note:
• The Evaluation Board can be used as a MSOP- to DIP- converter
• The kit contains 10 blank...
The MCP46XX Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP4661 Digital Potentiometer device. The board uses the TSSOP20EV Generic PCB and has been populated for the MCP4661. The 6-pin header (PICkit Serial) has been jumpered to the MCP4661’s appropriate pins. This allows the PICkit Serial to communicate with the device....
The MCP4xxx Digital Potentiometer Daughter Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP42XXX and MCP402X Digital Potentiometers. The MCP42XXX are dual Digital Potentiometer devices that have the same characteristics as their single Digital Potentiometer devices (MCP41XXX). The MCP402x devices are non-volatile devices that have similar...
This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...
For pricing and availability, contact Microchip Local Sales.