
Status: In Production
The ATmegaET128 is a low-power CMOS 8-bit microcontroller based on the AVR® enhanced RISC architecture. By executing powerful instructions in a single clock cycle, the ATmegaET128 achieves throughput close to 1 MIPS per MHz., and by combining an 8-bit RISC CPU with In-System Self-Programmable Flash on a monolithic chip, the ATmegaET128 is a powerful microcontroller that provides a highly flexible and cost-effective solution for many embedded control applications. The ATmegaET128 AVR is supported with a full suite of program and system development tools including: C compilers, macro assemblers, program debugger/simulators, in-circuit emulators, and evaluation kits.
Our most affordable debugger has power to impress.
The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a
The 1 Msps SAR ADC Evaluation Kit (ADM00873-BNDL) includes all tool sets needed to evaluate the MCP33131D-10 16-bit 1 Msps SAR A/D converter. This kit includes (a) MCP331x1x-xx 1 Msps SAR ADC Evaluation Board (ADM00873) with 9V Power Supply, (b) Pre-programmed PIC32 Curiosity Board (DM320104-Bundle), and (c) USB cable for DM320104. The PC GUI (SAR ADC Utility) for this kit is downloadable from the...
Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.
The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and
Generic socketcard (STK600-TQFP64) for devices in TQFP64 package, 0.8mm Pitch, 14x14 Body Size
For an overview of card combinations and supported devices see Device Support Table
Routing card for 64-pin megaAVR® in TQFP socket supplements the STK600 Starter Kit.
For a list of card combinations and supported devices see Device Support Table
Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.
Atmel-ICE supports:
For pricing and availability, contact Microchip Local Sales.