Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN1770

Title:
Using the Microchip Motor Model Library for Simulink
Name:
AN1770
Date:
01/26/2015
Author:
Jason Sachs
Description:
Microchip's Motor Model Library is a set of components ("blocks") that can be used with the Simulink® simulation tool from MathWorks®. These blocks are intended to allow engineers to model a system with Permanent Magnet Synchronous Motors (PMSMs) under closed-loop control of an embedded microcontroller, such as Microchip?s dsPIC® Digital Signal Controllers (DSCs). Model-based engineering can be used to assist in the development, testing and understanding of motor control systems. Simulation can be used to confirm the behavior of real systems, and can also be used to explore system behavior under conditions that are impossible or cumbersome to test with a real system
Keywords:
Simulink; Motor Model Library; MATLAB; MathWorks; PMSM; DSC
 
Application Notes & Source Code
 Last Updated
Size
 
  AN1770
  01/26/2015
  655KB
Silicon Products