Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN951

Title:
Amplifying High-Impedence Sensors ? Photodiode Example
Name:
AN951
Date:
07/25/2006
Author:
Kumen Blake and Steven Bible
Description:
Embedded systems contain many types of sensors, used to sense events in the real world. They can be classified according to the role they play in the analog conditioning circuitry, such as voltage source, current source, resistive and capacitive (frequency-based). This application note discusses the analog conditioning circuit used for high-impedance sensors that act like current sensors. Current sensors connect to a transimpedance amplifier which converts current to voltage. The design approach illustrated in this application note, using op amps, is broken down into four design steps: DC, stability compensation, closed-loop gain and noise reduction. A design using a PIN photodiode (light detector) illustrates the principles discussed. Measurement results are provided to support the theory presented. The last sections of this application note contain supplemental information. The References section contains references to pertinent literature, while Appendix A: ?Op Amp Stability Analysis? covers op amp stability analysis. Finally, Appendix B: ?Set-up Overview? discusses the tools used to measure the design.
Keywords:
photodiode,transimpedence,high-impedence,stability,current sensor,PICtail,op amp
 
Application Notes & Source Code
 Last Updated
Size
 
  AN951
  07/25/2006
  290KB
Silicon Products