Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN872

Title:
Upgrading from the MCP2510 to the MCP2515
Name:
AN872
Date:
03/14/2004
Author:
Pat Richards
Description:
The MCP2510 stand-alone CAN controller was originally developed to give CAN system and module designers more flexibility in their design by allowing them to choose the best processor for their application. By using the MCP2510, designers were not restricted to using processors with integrated CAN controllers. Today, the CAN market continues to grow and proliferate into other markets and different applications and, both increasingly complex nodes and simpler nodes are being developed to further distribute control among the CAN network. The complex nodes may require using a 32-bit MCU, ASIC, CPLD, DSP or some other device that does not have an on-board CAN controller. The simple nodes may only require small program space and not need all of the extra peripherals found on many of the MCUs with integrated CAN.
Keywords:
MCP2510,MCP2515,CAN controller,CAN,stand-alone CAN
 
Application Notes & Source Code
 Last Updated
Size
 
  AN872
  03/14/2004
  207KB
Silicon Products