We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

GNSSDO and GPSDO Modules

Small-Form-Factor Advanced Timing Systems

Our GNSS Disciplined Oscillator (GNSSDO) modules combine high-performance oscillators and our proprietary holdover, aging and environmental correction algorithms into a small-form-factor PNT system. Our flexible GNSSDOs and GPSDOs can be integrated as a stand-alone system or as the critical PNT subsystem within a larger design. These modules are excellent options for defense applications, 5G base stations, digital audio broadcasts and general timing and instrumentation applications

Explore Popular Models


GNSSDO and GPSDO Module Options


Custom Solutions and Capabilities


Along with our standard off-the-shelf modules, we also offer custom capabilities. We can design, develop and adjust our modules and solutions to fit your specific application requirements. Our expertise in the manufacturing and design of crystal oscillators, atomic clocks, PNT systems and algorithms can be applied in a custom level solution. Our capabilities include:

  • Multiple form factor—low Size, Weight, Power and Cost (SWaP-C), modules, box level, rackmount
  • Ruggedization—high shock/vibration, board coatings and low g-sensitivity
  • Multiple frequency outputs up to 100 MHz
  • Ultra-low phase noise and Allan Deviation (ADEV)
  • Multiple inputs
  • Embedded receivers and oscillators
  • Custom firmware
  • GNSS, M-Code and alternate-constellation receivers available
  • All standard, off-the-shelf modules that are CE/RoHS compliant 

Software


We can help you with the integration of our GNSSDO and GPSDOs because we have spent years developing the Vectron® Serial Interface Protocol (VSIP) and Vectron Disciplined Oscillator Module Monitor 3 (VDOM3) software. These solutions help you get the most out of our GNSSDOs and GPSDOs by enabling you to configure many settings on the GNSSDO and GPSDO over the serial interface or using the GUI from the VDOM3 software. VDOM can also be used to track and report the status of the module and plot the performance of the oscillator, whether you are using one of our OCXOs or atomic clocks. The software also allows you to monitor the satellites being used in the GNSS receiver. Our mature software can be customized for specific users and applications as well.

Vectron Serial Interface Protocol (VSIP)

  • NMEA-0183-based protocol for communications with GNSSDO and GPSDO modules
  • Enables a user to configure specific module settings, such as GNSS observables
  • Can configure alarms, holdover settings, reference switching and other functions

Vectron Disciplined Oscillator Module (VDOM3) Monitor

  • Monitors GNSSDOs and GPSDOs from either a PC or embedded system
  • Can track and report module status, plot oscillator timing performance, track satellites and perform other functions

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.

Additional Oscillator Products Acquired from Vectron®


With the acquisition of Vectron, we offer a more comprehensive portfolio of oscillator technologies, services and solutions so you can build more reliable systems supporting today’s precise timing standards. These solutions include OCXOsTCXOsVCXOsVCSOsGNSS-DOs, high-reliability crystals and high-reliability space and defense products.

Live Chat

Need Help?

Privacy Policy