Whether you are considering adding wired or wireless connectivity to your application, we support a wide variety of communication protocols.
It's easy to couple PIC24 microcontrollers (MCUs) or dsPIC33 Digital Signal Controllers (DSCs) with our certified Bluetooth®, Wi-Fi® and LoRa® modules. Peripherals for CAN 2.0, CAN FD, LIN, SENT and USB are integrated onto our 16-bit devices and are supported by our free software libraries.
Product | Status | 5K Pricing | Automotive Recommended | Functional Safety Ready | Core | CPU | Architecture | CPU Speed (MIPS) | Program Memory (KB) | Auxiliary Flash (KB) | Dual Boot Flash Write | Code-Guard Security | RAM (KB) | EEPROM (Bytes) | I/O Pins | Pin count | Brown-Out Reset (BOR) | Low Voltage Detection (LVD) | Power on Reset (POR) | Watch Dog Timer (WDT) | Osc with ≤1% accuracy | Hardware RTCC | DMA Channels | Low Power | Vbat | Comparators | Comp Speed (ns) | ADC Modules | Total ADC Channels | ADC bits | ADC ksps | Hardware Cap Voltage Divider (CVD) | DAC Modules | DAC Outputs | DAC bits | Int Voltage Reference | OpAmps | CTMU | UART | SPI | I2C | I2S | CLC | PTG | PPS | No USB Modules | USB Speed | No of CAN Modules | LIN | SENT | IrDA | CCP | ECCP | SCCP | MCCP | Standard PWM | Motor Control PWM Channels | SMPS PWM Channels | Input Capture | Max. PWM Outputs | PWM Time Bases | PWM Resolution (bits) | PWM Resolution (ns) | Class B Safety Library | Quadrature Encoder Interface (QEI) | Segment LCD | Graphics Controller | HW Encryption | Parallel Port | Max 8bit Timers | Max 16bit Timers | Max 32bit Timers | CRC | Temperature Min | Temperature Max | Operation Voltage Min | Operation Voltage Max | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PIC24FJ32GP202 | In Production | $1.06 | No | No | 16-bit PIC MCU | 16 | 16 | 32 | 0 | No | Intermediate | 8 | 0 | 21 | 28 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 10 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 0 | None | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 28/QFN, 28/SSOP, 28/UQFN | |
PIC24FJ32GP203 | In Production | $1.20 | No | No | 16-bit PIC MCU | 16 | 16 | 32 | 0 | No | Intermediate | 8 | 0 | 27 | 36 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 14 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 0 | None | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 36/UQFN | |
PIC24FJ32GP205 | In Production | $1.22 | No | No | 16-bit PIC MCU | 16 | 16 | 32 | 0 | No | Intermediate | 8 | 0 | 39 | 48 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 14 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 0 | None | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 48/TQFP, 48/UQFN | |
PIC24FJ32GU202 | In Production | $1.11 | No | No | 16-bit PIC MCU | 16 | 16 | 32 | 0 | No | Intermediate | 8 | 0 | 20 | 28 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 9 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 1 | FS Device/Host/OTG | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 28/QFN, 28/SOIC, 28/SSOP, 28/UQFN | |
PIC24FJ32GU203 | In Production | $1.34 | No | No | 16-bit PIC MCU | 16 | 16 | 32 | 0 | No | Intermediate | 8 | 0 | 26 | 36 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 13 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 1 | FS Device/Host/OTG | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 36/UQFN | |
PIC24FJ32GU205 | In Production | $1.46 | No | No | 16-bit PIC MCU | 16 | 16 | 32 | 0 | No | Intermediate | 8 | 0 | 38 | 48 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 13 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 1 | FS Device/Host/OTG | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 48/TQFP, 48/UQFN | |
PIC24FJ64GP202 | In Production | $1.11 | No | No | 16-bit PIC MCU | 16 | 16 | 64 | 0 | No | Intermediate | 8 | 0 | 21 | 28 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 10 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 0 | None | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 28/QFN, 28/SSOP, 28/UQFN | |
PIC24FJ64GP203 | In Production | $1.25 | No | No | 16-bit PIC MCU | 16 | 16 | 64 | 0 | No | Intermediate | 8 | 0 | 27 | 36 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 14 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 0 | None | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 36/UQFN | |
PIC24FJ64GP205 | In Production | $1.26 | No | No | 16-bit PIC MCU | 16 | 16 | 64 | 0 | No | Intermediate | 8 | 0 | 39 | 48 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 14 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 0 | None | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 48/TQFP, 48/UQFN | |
PIC24FJ64GU202 | In Production | $1.15 | No | No | 16-bit PIC MCU | 16 | 16 | 64 | 0 | No | Intermediate | 8 | 0 | 20 | 28 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 9 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 1 | FS Device/Host/OTG | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 28/QFN, 28/SOIC, 28/SSOP, 28/UQFN | |
PIC24FJ64GU203 | In Production | $1.39 | No | No | 16-bit PIC MCU | 16 | 16 | 64 | 0 | No | Intermediate | 8 | 0 | 26 | 36 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 13 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 1 | FS Device/Host/OTG | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 36/UQFN | |
PIC24FJ64GU205 | In Production | $1.40 | No | No | 16-bit PIC MCU | 16 | 16 | 64 | 0 | No | Intermediate | 8 | 0 | 38 | 48 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 13 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 1 | FS Device/Host/OTG | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 48/TQFP, 48/UQFN | |
dsPIC33CH128MP202 | In Production | $2.87 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 21 | 28 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 12 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 28/SSOP, 28/UQFN |
dsPIC33CH128MP203 | In Production | $2.98 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 27 | 36 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 17 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 36/UQFN |
dsPIC33CH128MP205 | In Production | $3.26 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 39 | 48 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 19 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 48/TQFP, 48/UQFN |
dsPIC33CH128MP206 | In Production | $3.40 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 53 | 64 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 23 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 64/QFN, 64/TQFP |
dsPIC33CH128MP208 | In Production | $3.58 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 69 | 80 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 23 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 80/TQFP |
dsPIC33CH128MP502 | In Production | $3.01 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 21 | 28 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 12 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 1 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 28/SSOP, 28/UQFN |
dsPIC33CH128MP503 | In Production | $3.12 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 27 | 36 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 17 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 1 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 36/UQFN |
dsPIC33CH128MP505 | In Production | $3.40 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 39 | 48 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 19 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 1 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 48/TQFP, 48/UQFN |
dsPIC33CH128MP506 | In Production | $3.54 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 53 | 64 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 23 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 1 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 64/QFN, 64/TQFP |
dsPIC33CH128MP508 | In Production | $3.72 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 69 | 80 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 23 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 1 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 80/TQFP |
dsPIC33CH64MP202 | In Production | $2.73 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | None | 20 | 0 | 21 | 28 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 12 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 28/SSOP, 28/UQFN |
dsPIC33CH64MP203 | In Production | $2.84 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | None | 20 | 0 | 27 | 36 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 17 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 36/UQFN |
dsPIC33CH64MP205 | In Production | $3.12 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | None | 20 | 0 | 39 | 48 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 19 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 48/TQFP, 48/UQFN |
dsPIC33CH64MP206 | In Production | $3.26 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | None | 20 | 0 | 53 | 64 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 23 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 64/QFN, 64/TQFP |
dsPIC33CH64MP208 | In Production | $3.44 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | None | 20 | 0 | 69 | 80 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 23 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 80/TQFP |
dsPIC33CH64MP502 | In Production | $2.87 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | None | 20 | 0 | 21 | 28 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 12 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 1 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 28/SSOP, 28/UQFN |
dsPIC33CH64MP503 | In Production | $2.98 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | None | 20 | 0 | 27 | 36 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 17 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 1 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 36/UQFN |
dsPIC33CH64MP505 | In Production | $3.26 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | None | 20 | 0 | 39 | 48 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 19 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 1 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 48/TQFP, 48/UQFN |
dsPIC33CH64MP506 | In Production | $3.40 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | None | 20 | 0 | 53 | 64 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 23 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 1 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 64/QFN, 64/TQFP |
dsPIC33CH64MP508 | In Production | $3.58 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | None | 20 | 0 | 69 | 80 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 23 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 1 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 80/TQFP |
dsPIC33CK32MC102 | In Production | $1.05 | Yes | Yes | 16-bit dsPIC DSC | 16 | 100 | 32 | 0 | No | Intermediate | 8 | 0 | 21 | 28 | BOR | LVD | Yes | Yes | No | No | 4 | No | False | 1 | 15 | 1 | 11 | 12 | 3500 | False | 1 | 1 | 12 | Yes | 3 | No | 3 | 2 | 1 | 2 | 4 | True | Yes | 0 | None | 0 | Yes | Yes | No | 0 | 0 | 4 | 0 | 0 | 8 | 0 | 0 | 16 | 8 | 16 | 2 | True | 1 | 0 | No | No | No | 0 | 11 | 5 | Yes | -40 | 150 | 3 | 3.6 | 28/SSOP, 28/UQFN | |
dsPIC33CK32MC103 | In Production | $1.12 | Yes | Yes | 16-bit dsPIC DSC | 16 | 100 | 32 | 0 | No | Intermediate | 8 | 0 | 27 | 36 | BOR | LVD | Yes | Yes | No | No | 4 | No | False | 1 | 15 | 1 | 15 | 12 | 3500 | False | 1 | 1 | 12 | Yes | 3 | No | 3 | 2 | 1 | 2 | 4 | True | Yes | 0 | None | 0 | Yes | Yes | No | 0 | 0 | 4 | 0 | 0 | 8 | 0 | 0 | 16 | 8 | 16 | 2 | True | 1 | 0 | No | No | No | 0 | 11 | 5 | Yes | -40 | 150 | 3 | 3.6 | 36/UQFN | |
dsPIC33CK32MC105 | In Production | $1.22 | Yes | Yes | 16-bit dsPIC DSC | 16 | 100 | 32 | 0 | No | Intermediate | 8 | 0 | 39 | 48 | BOR | LVD | Yes | Yes | No | No | 4 | No | False | 1 | 15 | 1 | 15 | 12 | 3500 | False | 1 | 1 | 12 | Yes | 3 | No | 3 | 2 | 1 | 2 | 4 | True | Yes | 0 | None | 0 | Yes | Yes | No | 0 | 0 | 4 | 0 | 0 | 8 | 0 | 0 | 16 | 8 | 16 | 2 | True | 1 | 0 | No | No | No | 0 | 11 | 5 | Yes | -40 | 150 | 3 | 3.6 | 48/TQFP, 48/UQFN | |
dsPIC33CK64MC102 | In Production | $1.18 | Yes | Yes | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | Intermediate | 8 | 0 | 21 | 28 | BOR | LVD | Yes | Yes | No | No | 4 | No | False | 1 | 15 | 1 | 11 | 12 | 3500 | False | 1 | 1 | 12 | Yes | 3 | No | 3 | 2 | 1 | 2 | 4 | True | Yes | 0 | None | 0 | Yes | Yes | No | 0 | 0 | 4 | 0 | 0 | 8 | 0 | 0 | 16 | 8 | 16 | 2 | True | 1 | 0 | No | No | No | 0 | 11 | 5 | Yes | -40 | 150 | 3 | 3.6 | 28/SSOP, 28/UQFN | |
dsPIC33CK64MC103 | In Production | $1.25 | Yes | Yes | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | Intermediate | 8 | 0 | 27 | 36 | BOR | LVD | Yes | Yes | No | No | 4 | No | False | 1 | 15 | 1 | 15 | 12 | 3500 | False | 1 | 1 | 12 | Yes | 3 | No | 3 | 2 | 1 | 2 | 4 | True | Yes | 0 | None | 0 | Yes | Yes | No | 0 | 0 | 4 | 0 | 0 | 8 | 0 | 0 | 16 | 8 | 16 | 2 | True | 1 | 0 | No | No | No | 0 | 11 | 5 | Yes | -40 | 150 | 3 | 3.6 | 36/UQFN | |
dsPIC33CK64MC105 | In Production | $1.35 | Yes | Yes | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | Intermediate | 8 | 0 | 39 | 48 | BOR | LVD | Yes | Yes | No | No | 4 | No | False | 1 | 15 | 1 | 15 | 12 | 3500 | False | 1 | 1 | 12 | Yes | 3 | No | 3 | 2 | 1 | 2 | 4 | True | Yes | 0 | None | 0 | Yes | Yes | No | 0 | 0 | 4 | 0 | 0 | 8 | 0 | 0 | 16 | 8 | 16 | 2 | True | 1 | 0 | No | No | No | 0 | 11 | 5 | Yes | -40 | 150 | 3 | 3.6 | 48/TQFP, 48/UQFN | |
dsPIC33EP512MC202 | In Production | $2.87 | No | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 70 | 512 | 0 | No | Basic | 48 | 0 | 21 | 28 | BOR | None | Yes | Yes | Yes | No | 4 | No | False | 3 | 19 | 1 | 6 | 12 | 1100 | False | 1 | 0 | 4 | No | 2 | Yes | 2 | 2 | 2 | 0 | 0 | True | Yes | 0 | None | 0 | Yes | Yes | 0 | 0 | 0 | 0 | 4 | 6 | 0 | 4 | 10 | 2 | 16 | 7 | True | 1 | 0 | No | No | GPIO | 0 | 5 | 2 | Yes | -40 | 150 | 3 | 3.6 | 28/QFN-S, 28/SOIC, 28/SPDIP | ||
dsPIC33EP512MC204 | In Production | $3.09 | No | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 70 | 512 | 0 | No | Basic | 48 | 0 | 35 | 44 | BOR | None | Yes | Yes | Yes | No | 4 | No | False | 4 | 19 | 1 | 6 | 12 | 1100 | False | 1 | 0 | 4 | No | 3 | Yes | 2 | 2 | 2 | 0 | 0 | True | Yes | 0 | None | 0 | Yes | Yes | 0 | 0 | 0 | 0 | 4 | 6 | 0 | 4 | 10 | 2 | 16 | 7 | True | 1 | 0 | No | No | GPIO | 0 | 5 | 2 | Yes | -40 | 150 | 3 | 3.6 | 44/QFN, 44/TQFP, 48/UQFN | ||
dsPIC33EP512MC206 | In Production | $3.31 | No | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 70 | 512 | 0 | No | Basic | 48 | 0 | 53 | 64 | BOR | None | Yes | Yes | Yes | No | 4 | No | False | 4 | 19 | 1 | 6 | 12 | 1100 | False | 1 | 0 | 4 | No | 3 | Yes | 2 | 2 | 2 | 0 | 0 | True | Yes | 0 | None | 0 | Yes | Yes | 0 | 0 | 0 | 0 | 4 | 6 | 0 | 4 | 10 | 2 | 16 | 7 | True | 1 | 0 | No | No | GPIO | 0 | 5 | 2 | Yes | -40 | 150 | 3 | 3.6 | 64/QFN, 64/TQFP | ||
PIC24FJ128GA202 | In Production | $2.66 | No | 16-bit PIC MCU | 16-bit PIC MCU | 16 | 16 | 128 | 0 | No | None | 8 | 0 | 20 | 28 | BOR | LVD | Yes | Yes | Yes | Yes | 6 | Yes | True | 3 | 300 | 1 | 9 | 12 | 500 | False | 0 | 0 | 0 | No | 0 | Yes | 4 | 3 | 2 | 3 | 0 | False | Yes | 0 | None | 0 | No | No | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 6 | 6 | 1 | 16 | 62 | True | 0 | 0 | No | Yes | No | 0 | 5 | 2 | No | -40 | 85 | 2 | 3.6 | 28/QFN-S, 28/SOIC, 28/SPDIP, 28/SSOP | ||
PIC24FJ128GA204 | In Production | $2.87 | No | 16-bit PIC MCU | 16-bit PIC MCU | 16 | 16 | 128 | 0 | No | None | 8 | 0 | 34 | 44 | BOR | LVD | Yes | Yes | Yes | Yes | 6 | Yes | True | 3 | 300 | 1 | 12 | 12 | 500 | False | 0 | 0 | 0 | No | 0 | Yes | 4 | 3 | 2 | 3 | 0 | False | Yes | 0 | None | 0 | No | No | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 6 | 6 | 1 | 16 | 62 | True | 0 | 0 | No | Yes | EPMP | 0 | 5 | 2 | No | -40 | 85 | 2 | 3.6 | 44/QFN, 44/TQFP | ||
PIC24FJ128GA308 | In Production | $2.87 | No | 16-bit PIC MCU | 16-bit PIC MCU | 16 | 16 | 128 | 0 | No | Basic | 8 | 0 | 69 | 80 | BOR | LVD | Yes | Yes | Yes | Yes | 6 | Yes | True | 3 | 150 | 1 | 16 | 12 | 500 | False | 0 | 0 | 0 | Yes | 0 | Yes | 4 | 2 | 2 | 0 | 0 | False | Yes | 0 | None | 0 | Yes | Yes | 0 | 0 | 0 | 0 | 7 | 0 | 0 | 7 | 7 | 7 | 16 | 15 | True | 0 | 368 | No | No | EPMP | 0 | 19 | 9 | Yes | -40 | 85 | 2 | 3.6 | 80/TQFP | ||
PIC24FJ128GA310 | In Production | $3.01 | No | 16-bit PIC MCU | 16-bit PIC MCU | 16 | 16 | 128 | 0 | No | Basic | 8 | 0 | 85 | 100 | BOR | LVD | Yes | Yes | Yes | Yes | 6 | Yes | True | 3 | 150 | 1 | 24 | 12 | 500 | False | 0 | 0 | 0 | Yes | 0 | Yes | 4 | 2 | 2 | 0 | 0 | False | Yes | 0 | None | 0 | Yes | Yes | 0 | 0 | 0 | 0 | 7 | 0 | 0 | 7 | 7 | 7 | 16 | 15 | True | 0 | 480 | No | No | EPMP | 0 | 19 | 9 | Yes | -40 | 85 | 2 | 3.6 | 100/TQFP, 121/TFBGA | ||
PIC24FJ128GA702 | In Production | $1.01 | No | 16-bit PIC MCU | 16-bit PIC MCU | 16 | 16 | 128 | 0 | No | Intermediate | 16 | 0 | 22 | 28 | BOR | LVD | Yes | Yes | Yes | Yes | 6 | Yes | False | 3 | 300 | 1 | 10 | 12 | 200 | False | 0 | 0 | 0 | No | 0 | Yes | 2 | 3 | 2 | 3 | 2 | False | Yes | 0 | None | 0 | No | No | 3 | 0 | 0 | 4 | 0 | 0 | 0 | 3 | 3 | 1 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 3 | 1 | Yes | -40 | 125 | 2 | 3.6 | 28/QFN, 28/SOIC, 28/SSOP, 28/UQFN | ||
PIC24FJ128GA704 | In Production | $1.14 | No | 16-bit PIC MCU | 16-bit PIC MCU | 16 | 16 | 128 | 0 | No | Intermediate | 16 | 0 | 35 | 44 | BOR | LVD | Yes | Yes | Yes | Yes | 6 | Yes | False | 3 | 300 | 1 | 14 | 12 | 200 | False | 0 | 0 | 0 | No | 0 | Yes | 2 | 3 | 2 | 3 | 2 | False | Yes | 0 | None | 0 | No | No | 3 | 0 | 0 | 4 | 0 | 0 | 0 | 3 | 3 | 1 | 16 | 62 | True | 0 | 0 | No | No | EPMP | 0 | 3 | 1 | Yes | -40 | 125 | 2 | 3.6 | 44/TQFP | ||
PIC24FJ128GA705 | In Production | $1.09 | No | 16-bit PIC MCU | 16-bit PIC MCU | 16 | 16 | 128 | 0 | No | Intermediate | 16 | 0 | 39 | 48 | BOR | LVD | Yes | Yes | Yes | Yes | 6 | Yes | False | 3 | 300 | 1 | 14 | 12 | 200 | False | 0 | 0 | 0 | No | 0 | Yes | 2 | 3 | 2 | 3 | 2 | False | Yes | 0 | None | 0 | No | No | 3 | 0 | 0 | 4 | 0 | 0 | 0 | 3 | 3 | 1 | 16 | 62 | True | 0 | 0 | No | No | EPMP | 0 | 3 | 1 | Yes | -40 | 125 | 2 | 3.6 | 48/TQFP, 48/UQFN | ||
PIC24FJ128GB202 | In Production | $2.80 | No | 16-bit PIC MCU | 16-bit PIC MCU | 16 | 16 | 128 | 0 | No | None | 8 | 0 | 20 | 28 | BOR | LVD | Yes | Yes | Yes | Yes | 6 | Yes | True | 3 | 300 | 1 | 9 | 12 | 500 | False | 0 | 0 | 0 | No | 0 | Yes | 4 | 3 | 2 | 3 | 0 | False | Yes | 1 | FS Device/Host/OTG | 0 | No | No | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 6 | 6 | 1 | 16 | 62 | True | 0 | 0 | No | Yes | No | 0 | 5 | 2 | No | -40 | 85 | 2 | 3.6 | 28/QFN-S, 28/SOIC, 28/SPDIP, 28/SSOP | ||
PIC24FJ128GB204 | In Production | $3.01 | No | 16-bit PIC MCU | 16-bit PIC MCU | 16 | 16 | 128 | 0 | No | None | 8 | 0 | 34 | 44 | BOR | LVD | Yes | Yes | Yes | Yes | 6 | Yes | True | 3 | 300 | 1 | 12 | 12 | 500 | False | 0 | 0 | 0 | No | 0 | Yes | 4 | 3 | 2 | 3 | 0 | False | Yes | 1 | FS Device/Host/OTG | 0 | No | No | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 6 | 6 | 1 | 16 | 62 | True | 0 | 0 | No | Yes | EPMP | 0 | 5 | 2 | No | -40 | 85 | 2 | 3.6 | 44/QFN, 44/TQFP | ||
PIC24FJ128GC006 | In Production | $3.68 | No | 16-bit PIC MCU | 16-bit PIC MCU | 16 | 16 | 128 | 0 | No | Basic | 8 | 0 | 48 | 64 | BOR | LVD | Yes | Yes | Yes | Yes | 6 | Yes | True | 3 | 150 | 2 | 2 | 16 | 10000 | False | 2 | 2 | 10 | Yes | 2 | Yes | 4 | 2 | 2 | 0 | 0 | False | Yes | 1 | FS Device/Host/OTG | 0 | Yes | Yes | 0 | 0 | 0 | 0 | 9 | 0 | 0 | 9 | 9 | 9 | 16 | 15 | True | 0 | 196 | No | No | EPMP | 0 | 14 | 4 | Yes |