We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC5365-1.8YMT-EV

MIC5365-1.8YMT EVALUATION BOARD


  • Refer to User Guide.

Overview


The MIC5365/6 is an advanced general purpose linear regulator. The MIC5365/6 is capable of sourcing 150mA output current with high PSRR and low output noise. When the MIC5366 is disabled an internal resistive load is automatically applied to the output to discharge the output capacitor.

Package Contents

N/A

Documentation


Title
Document Id
MIC5365-1.8YMT Evaluation Board User Guide Download b25d3464-7723-4851-99db-5ae280d9ab94