We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV65N25A

PoE PD70288 IEEE 802.3bt 95W Ideal Diode Bridge EVB

Overview

The EV65N25A Evaluation Board (EVB) is developed based on Microchip’s PD70288 Ideal Diode Bridge (IDB). The PD70288 device is a part of the third generation IEEE® 802.3bt compliant Power over Ethernet (PoE) Powered Devices (PD) family. The device is a dual-active bridge with internal MOSFETs having a total path resistance of 140 mΩ (typical), and is available in a 38-pin, 8 mm x 8 mm QFN package.

The EV65N25A demonstrates a Single Signature Powered Device (SSPD) application. The board uses the PD70210AILQ, PD front end device to support the detection, classification, and power supplying phases on the 2/4 pairs. The board supports up to 90W output power when connected to a 4-pair PoE input. The board output current should be limited to 1.5A when connected to a 2-pair PoE input.

  • Featuring PD70288 IEEE 802.3bt 95W Ideal Diode Bridge
  • Input RJ45 connector (power + data)
  • Output RJ45 connector for data
  • IDB output connector
  • PoE PD output connector
  • Green status indication LEDs
  • Wall-adapter connections
  • Isolation transformer for routing the data to the PD application to enable full PD evaluation
  • Surge compliance, up to 2 kV common mode per IEC61000-4-5:2014
  • 0°C to 40°C operating temperature
  • RoHS compliant

 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EV65N25A PD70288 Ideal Diode Bridge Evaluation Board User Guide User Guide Download
EV65N25A Design Files Board Design Files Download

Live Chat

Need Help?

Privacy Policy