The EV12V58A MCP3004 Evaluation Board provides the opportunity to evaluate the performance of Microchip's MCP3004 4-Channel 10-Bit SAR ADC, which uses the SPI protocol. The board is mikroBUS™ compatible for direct communication with other MCU platforms.
Hardware Features
- mikroBUS compatible for connectivity with the MCU platforms
- Terminal block connector for the input analog voltages
- ADC input signal conditioning circuits: Voltage dividers and input filters
GUI Features
- Analyze and display acquired data
Firmware Features
- Code example for the Curiosity PIC32MX470 Development Board
Support Documentation
- User's Guide
- Test scenario example in the User Guide
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| EV12V58A R2 Schematic | Schematics | Download | ||
| EV12V58A R2 Design Files | Board Design Files | Download | ||
| EV12V58A R2 3D PDF | Other Board Design Files | Download | ||
| EV12V58A R2 BOM | BOM | Download | ||
| EV12V58A R2 Gerbers | Gerbers | Download | ||
| Hi-Resolution ADC Utility (v1.7.1) | Software Libraries and Firmware | Download | ||
| MCP3004 SAR ADC Evaluation Board User’s Guide | User Guide | Download | ||
| EV12V58A Firmware | Software Libraries and Firmware | Download |
Live Chat