The EA16Z43A is a bundle of 3 pre-production Microchip SAMA7G54 System-On-Module products. These are small single-sided MPU SOMs based on a System-In-Package (SIP) Arm® Cortex®-A7 CPU-based embedded microprocessor with 2-Gbit DDR3L SDRAM integrated running up to 1 GHz.. The SAMA7G54 SOM family is built on a common set of proven Microchip components to reduce time to market by simplifying hardware design and software development. In addition to the 2-Gbit DDR3L SAMA7G54 MPU SIP, the SOM embeds a 4-Gbit NAND Flash memory, a 64-Mbit serial Quad I/O Flash memory and a dedicated Power Management Unit. The SAMA7G54 SOM limits design rules of the main application board, reducing overall PCB complexity and cost. The SAMA7G54 SOM family is supported by a free Linux® distribution and bare metal C examples.
For access to the datasheet and supporting documentation for the SAMA7G54 System on Module please visit this link
https://github.com/MicrochipTech/EA16Z43A
Live Chat