The kit includes one CAN-LIN gateway (AUTO100) and two LIN slave nodes; one node is used for joystick control (AUTO300) and one node for DC motor control (AUTO200).A CAN/LIN network debugger (AUTO102) connects to a PC via USB for monitoring and transmission on both networks using Warwick Technology PC software.
This product is no longer available for sale.
The evaluation kit is a complete, ready to use CAN/LIN network that lets designers quickly start and evaluate automotive network solutions. The kit includes one CAN-LIN gateway (AUTO100) and two LIN slave nodes; one node is used for joystick control (AUTO300) and one node for DC motor control (AUTO200).A CAN/LIN network debugger (AUTO102) connects to a PC via USB for monitoring and transmission on both networks using Warwick Technology PC software. A programming interface (AUTO900) for standard AVR tools (AVR ISP or JTAGICE) is also included.