We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: aircon-board

AIR CONDITIONER REFERENCE DESIGN

Overview

Air conditioner (A/C) designs need to meet stringent energy efficiency ratings and power factor specifications to reduce overall power consumption. High energy efficiency is achieved by using an inverter-based variable speed drive for the brushless motor-based compressor and condenser fans. The variable speed drive and the sensorless field-oriented control (FOC) of brushless motors allow an appliance to operate at an optimal power setting compared to a fixed speed single phase AC induction motor (ACIM) drive. Power factor correction (PFC) is required for all high-power appliances to connect to the electrical grid.

Microchip’s Air Conditioner reference design, based on the dual core dsPIC33CH family of digital signal controllers, demonstrates efficient control of the condenser fan, compressor, PFC and the overall application logic implementation. The high-performance dsPIC33C DSCs (Dual core dsPIC33CH DSCs and Single core dsPIC33CK DSCs) offer the right set of peripherals that is ideal for dual motor control and enables replacing three controllers with one for a cost advantage in your design.

This reference design has proven power stages for high power PFC (220V, 1.8 KW), condenser fan (120 W) and compressor (1.34 KW) motor control. Additional features like temperature sensor interfaces, field communications and valve drives will enable you to develop on this platform for a wide variety of air conditioner systems like window A/Cs and the outdoor unit of split A/Cs.

Read more about the cost advantage of our air conditioner reference design.

For additional details, demo requests, and design files please visit the reference design page.

Benefits

  • Single chip solution to optimize cost 
  • Simplifies the development by enabling independent code development for the PFC and Dual motor control using the dual core dsPIC33CH DSCs 
    • Slave core implements dedicated time-critical dual motor control algorithms  
    • Master core implements Interleaved Boost PFC, system functions and other custom features 
  • 3-phase motor control power stage for driving Low Power High Voltage BLDC/ PMSM motors
  • Turnkey solution for Air Conditioner designs like Window A/Cs and the Outdoor Unit of Split A/Cs 
  • 220V, 1.8 KW input power stage, with Digital Interleaved Boost PFC with an efficiency of greater than 90% across the operating range, 0.991 PF and <5% THD 
  • Compressor Motor: 
    • Supports PMSM or IPMSM 
    • Up to 1.4KW Inverter Stage 
    • 4 to 20kHz Switching Frequency 
    • Variable Speed Motor Control 
    • Sensorless FOC 
    • Torque Compensation 
    • Field Weakening 
    • PLL Estimator 
    • Maximum Torque per Ampere (MTPA) for IPMSM 
    • Stall Detection 
  • Condenser FAN: 
    •  Supports PMSM or IPMSM 
    • 150W Power Stage 
    • 20kHz Switching Frequency 
    • Variable Speed Motor Control
    • Sensorless FOC 
    • Wind Milling 
    • PLL Estimator 
    • Maximum Torque per Ampere (MTPA) for IPMSM 
    • Stall Detection with Recovery 
  • Field communication support with the Indoor Unit 
  • Optional support to use an ACIM or a built-in drive BLDC motor for the Condenser Fan 
  • Four temperature sensor interfaces for measuring: Ambient Air, Inlet Air, Outlet Air and Condenser Temperature 
  • Solenoid Valves and Electronic Expansion Valve (Stepper Motor) Control interfaces 
  • Fly-back DC-DC to generate 15-V, 12-V, and 3.3-V power rails
2826-01-v2.jpg 2828-airconboard1.jpg 2829-airconboard2.jpg

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Sensorless BLDC Control with Back-EMF Filtering Using a Majority Function Application Notes Link Download
Introduction to the Air Conditioner Reference Design Supporting Collateral Download
Air Conditioner Reference Design User Guide User Guide Download
TB3220, Sensorless Field-Oriented Control of PMSM for Appliances Supporting Collateral Download
AN1292 Tuning Guide Application Notes Download

Live Chat

Need Help?

Privacy Policy