This product is no longer available for sale. The LV32-MX v6 Development System from MikroElektronika is a full-featured development system for developing PIC32 MCU applications. With numerous built-in modules, such as TFT Color Display (320x240) with Touch Screen and Stereo Codec, this tool can be used to develop advanced graphic, audio, memory, and storage applications.
PIC32MX460F512L processor included on removable MCU card
Every I/O pin connected to push button and LED
I/O pins configurable with pull up/down resistors
TFT Color Display (320x240) with touch screen
2x16 character LCD display
USB host and peripheral connectors
MMC/SD card slot for removable flash storage
CAN interface module (MCP2551)
Serial Flash (8 Mbit) w/SPI interface
Serial EEPROM (1 Kbit) w/ I2C interface
Stereo codec w/ headphone, microphone jacks
Temperature sensor (MCP9700A)
Dual RS-232 connectors
Joystick with center button
All MCU pins routed to IDC10 connectors
User manual, schematic and library of example programs included
Works with MPLAB tools or MikroElektronika tools
The LV32-MX v6 Development System from MikroElektronika is a full-featured development system for developing PIC32 MCU applications. With numerous built-in modules, such as TFT Color Display (320x240) with Touch Screen and Stereo Codec, this tool can be used to develop advanced graphic, audio, memory, and storage applications.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}