We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV16T60A

EVB-KSZ9131RNX PLUG-IN EVALUATION BOARD


  • KSZ9131RNX 10Base-T/100Base-TX/1000Base-T Physical Layer Transceiver
  • RJ-45 Jack for Ethernet cable interface
  • Auto MDI/MDI-X for automatic detection and correction for straight-through and crossover cables
  • High-speed board-to-board connector with power, RGMII, MDC/MDIO, reset and interrupt signals
  • Connects to Ethernet Development System (EDS) boards such as SAMA5D3 Ethernet Development System and EVB-LAN7431-EDS
  • LED Indicators for link status and activity
  • Resistors to configure strapping pins
  • Manual Reset Button for quick reboot after re-configuration of strapping pins 

Overview


The KSZ9131RNX is a completely integrated triple speed (10Base-T/100Base-TX/1000Base-T) Ethernet Physical Layer Transceiver for transmission and reception of data over standard CAT-5 unshielded twisted pair (UTP) cable. The KSZ9131RNX reduces board cost and simplifies board layout by using on-chip termination resistors for the four differential pairs. On the copper media interface, the KSZ9131RNX can automatically detect and correct for differential pair misplacements and polarity reversals, and correct propagation delays and re-sync timing between the four differential pairs, as specified in the IEEE 802.3 standard for 1000Base-T operation. The KSZ9131RNX provides the Reduced Gigabit Media Independent Interface (RGMII) for direct connection to RGMII MACs in Gigabit Ethernet Processors and Switches for data transfer at 10/100/1000 Mbps speed.

The KSZ9131RNX Plug-In Evaluation Board (EV16T60A) provides a comprehensive platform to evaluate the KSZ9131RNX features. The board is used by connecting it to an Ethernet Development System (EDS) host board via a high-speed connector. EDS boards include the SAMA5D3 Ethernet Development System and the EVB-LAN7431-EDS. The board-to-board connector carries power, RGMII, MDC/MDIO, reset and interrupt signals. The EVB-KSZ9131RNX board is not designed to be used stand-alone. All KSZ9131RNX configuration pins are accessible either by jumpers, test points or interface connectors.

Documentation


Title
Document Id
KSZ9131RNX - Gigabit Ethernet Transceiver with RGMII Support Download ec9a217c-b3f4-43e8-94de-7e88a224a723
KSZ9131MNX - Gigabit Ethernet Transceiver with GMII/MII Support Download 7c044cf4-fc41-4517-9055-b6140d263def
EVB-KSZ9131RNX Gerber Files Download 6e8e4493-ecde-4c96-a704-84550bd3fab3
EVB-KSZ9131RNX BOM Download c38f1ddf-7111-4064-936f-d66dab0a415b
EVB-KSZ9131RNX Altium Files Download af58f45d-52e4-4c4a-b6c1-4781dd836e06
EVB-KSZ9131RNX Schematics Download e7b05b6f-6097-4618-ac17-55d40ccc41c3
KSZ9131MNX Hardware Design Checklist Download 9adee0ad-88a5-44be-9aed-fb612460086b
KSZ9131RNX Hardware Design Checklist Download 8db1693d-50d6-4483-ad73-fe249761c0f8
EVB-KSZ9131RNX Users Guide Download 358343ea-dd98-40f7-b102-a73580bc97ff
KSZ9131RNX Silicon Errata and Data Sheet Clarification Download 7b7a5f1e-a0fd-4c39-9611-c004217545f7
KSZ9131RNX IBIS Model Download 8b3ce4ef-ebc3-47f0-af02-9ba5b2e9ca95
KSZ9131MNX IBIS Model Download 6a21551c-789d-4ee2-9c66-22dccdd71e8d
KSZ9131RNX Gigabit Ethernet Transceiver with RGMII Support Download 84ecfe2c-4776-4fe1-a639-cb49615337a7
KSZ9131MNX - Gigabit Ethernet Transceiver with GMII/MII Support Download 17ee3f49-5f7d-47a1-af94-29306933f8df

Application Notes


Title
Date
Document Category
AN2918- KSZ9031RNX to KSZ9131RNX Migration Guide 30 Jan 2020 Link Application Notes
AN3455- 1000BASE-T Transmitter Distortion 24 Sep 2020 Link Application Notes
AN2924- KSZ9031MNX to KSZ9131MNX Migration Guide 30 Jan 2020 Link Application Notes

Silicon Products

Product
Title
Product
Title
KSZ9131 Gigabit Ethernet Transceiver with Power Saving Features KSZ9131 Gigabit Ethernet Transceiver with Power Saving Features