This product is no longer available for sale.
The evaluation kit is a complete, ready to use CAN/LIN network that lets designers quickly start and evaluate automotive network solutions. The kit includes one CAN-LIN gateway (AUTO100) and two LIN slave nodes; one node is used for joystick control (AUTO300) and one node for DC motor control (AUTO200).A CAN/LIN network debugger (AUTO102) connects to a PC via USB for monitoring and transmission on both networks using Warwick Technology PC software. A programming interface (AUTO900) for standard AVR tools (AVR ISP or JTAGICE) is also included.
The kit includes one CAN-LIN gateway (AUTO100) and two LIN slave nodes; one node is used for joystick control (AUTO300) and one node for DC motor control (AUTO200).A CAN/LIN network debugger (AUTO102) connects to a PC via USB for monitoring and transmission on both networks using Warwick Technology PC software.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| ATAVRAUTOEK1 CD ROM | Software Libraries and Firmware | Download | ||
| ATAVRAUTO100 | User Guide | Download | ||
| ATAVRAUTO102 | User Guide | Download | ||
| ATAVRAUTO200 | User Guide | Download | ||
| ATAVRAUTOEK1 Getting Started | User Guide | Download | ||
| ATAVRAUTO900 Schematics | Miscellaneous | Download | ||
| ATAVRAUTO300 | User Guide | Download |
Live Chat