Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1661 Flyback Converter Reference Design

Part Number: ARD00598

**For development reference only, not a product for sale**

Summary:

The MCP1661 Flyback Converter Reference Design provides an example of a galvanically isolated power supply.The board is used to evaluate and demonstrate Microchip Technology's MCP1661 in the following topology:

- 5V output Isolated Flyback Converter application supplied from 5V typical input voltage.

It is used to evaluate the 5-Lead SOT-23 package.
By changing
View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The MCP1661 Flyback Converter Reference Design has the following features:
    • Input voltage: 4.25V-5.25V, typical 
    - USB standard input voltage range

    • Output Capability:
    - Over 200mA (at Vout=5V)
    - Galvanic isolation
    - Short-circuit protection

    • Efficiency up to 75%
    • PWM Operation at 500kHz

Summary

The MCP1661 Flyback Converter Reference Design provides an example of a galvanically isolated power supply.The board is used to evaluate and demonstrate Microchip Technology's MCP1661 in the following topology:

- 5V output Isolated Flyback Converter application supplied from 5V typical input voltage.

It is used to evaluate the 5-Lead SOT-23 package.
By changing the LDO, a lower/higher output voltage than 5V will be obtained, but with different capabilities regarding maximum output current and efficiency.

Package Contents

  • 1 x MCP1661 Flyback Converter Reference Design (ARD00598)