8017.jpg)
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The MIC2128 Evaluation Board is a constant-frequency, synchronous buck controller
featuring a unique adaptive on-time control architecture. The MIC2128 operates over
an input supply range of 4.5V to 75V. The output voltage is adjustable down to 0.6V
with a guaranteed accuracy of ±1%. The device operates with programmable switching
frequency from 270 kHz to 800 kHz