Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP25625 PICTail Plus Daughter Board

Part Number: ADM00617

Summary:

The MCP25625 PICtail™ Plus Daughter Board is a simple Controller Area Network (CAN) board designed to be used with boards containing the PICtail Plus connector. The board also has the PICkit™ Serial connector for interfacing to the PICkit Serial Analyzer tool. The single-chip solution CAN node consists of the MCP25625 CAN Controller with Integrated Transceiver. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Stand-alone CAN controller & transceiver integrated into a single chip
    • PICtail Plus connector for interfacing with the Explorer 16 and other main boards that have this connector
    • DB9 connector for interconnecting CAN networks using the de facto standard pinout
    • Footprint for terminal block connector for the CAN bus
    • Test points for the MCP25625 pins

Summary

The MCP25625 PICtail™ Plus Daughter Board is a simple Controller Area Network (CAN) board designed to be used with boards containing the PICtail Plus connector. The board also has the PICkit™ Serial connector for interfacing to the PICkit Serial Analyzer tool. The single-chip solution CAN node consists of the MCP25625 CAN Controller with Integrated Transceiver. The PICkit Plus and PICkit Serial connectors allow the board to be interfaced to a variety of PIC® microcontrollers so that the user can develop a CAN node. The board also contains headers and test points for most of the MCP25625 pins that allow the external functions to be monitored/evaluated. Additionally, there are multiple external components and jumper configurations for added flexibility.

Package Contents

  • MCP25625 PICTail Plus Daughter Board (ADM00617)