Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP8026 TQFP BLDC Motor Driver Eval Board

Part Number: ADM00599

Summary:

The MCP8026 TQFP BLDC Motor Driver Evaluation Board is used to demonstrate thedrive capabilities of the MCP8026. The board uses the MCP8026 3-Phase Brushless DC (BLDC) motor gate driver and dsPIC33EP256MC504 processor to implement a 6-step trapezoidal BLDC motor controller. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Input Operating Voltage Range: +6.0V to +24V                                                                                                                                                                                                                                                                                             • Maximum of 500 mA of gate drive current for external N-Channel MOSFETs
    • Drives up to a 15A BLDC motor
    • 750 mW Buck Regulator with resistor-programmable output voltage
    • ON/OFF momentary contact switch
    • Reset momentary contact switch
    • Spare user-programmable momentary contact switch
    • PWM signal LED indicators
    • PICkit 3 and MPLAB ICD 3 debugger interfaces
    • Speed control potentiometer
    • Terminal block for 5V and 12V Hall-effect sensors
    • Programmable external MOSFET overcurrent protection
    • Programmable PWM dead-time protection
    • Programmable PWM blanking time for current switching spikes
    • Complete “C” source code (provided on the board web page)

Summary

The MCP8026 TQFP BLDC Motor Driver Evaluation Board is used to demonstrate thedrive capabilities of the MCP8026. The board uses the MCP8026 3-Phase Brushless DC (BLDC) motor gate driver and dsPIC33EP256MC504 processor to implement a 6-step trapezoidal BLDC motor controller.

Package Contents

1x MCP8026 TQFP BLDC Motor Driver Eval Board (ADM00599)