Third-Party Tools
Pervasive Display E-paper Design Tools

E-paper EPD PICtail Plus Daughter Board
E-paper EPD PICtail™ Plus Daughter Board is an extension board to the Microchip® Explorer 16 Development Board. EPD PICtail Plus Daughter Board is designed to kick-start e-paper development with Microchip Graphic Library and PIC Microcontrollers including PIC24, dsPIC33 and PIC32 families.
There is on board 40 pins FPC connector connects to our E Ink based EPD panels. The driving circuit supports driving 1.44 inch, 2 inch and 2.7 inch EPD panels via SPI interface. All three sizes of EPD ship with the EPD PICtail Plus Daughter Board. The sample Microchip MPLAB® X IDE project provides source driving waveform including global update and partial update with command interface to update content on EPD panel for developer to start working with EPD application easily.
Third-Party Graphics Design Tools

Embedded Wizard - GUI Solutions by TARA Systems
Embedded Wizard is TARA Systems embedded GUI technology that enables you to create platform-independent and high-performance graphical user interfaces (GUI), even on resource-constrained microcontrollers. With Embedded Wizard Studio’s fully integrated IDE, developing graphical user interfaces for embedded devices is easy. Sophisticated utilities, like the object browser and the ‘element inspector’, provide you with an easy overview of the application structure and give you quick access to its members. You will find everything you need in one familiar place. To document the structure of your GUI application, Embedded Wizard can automatically create Microsoft HTML help files (chm), which are especially helpful when transferring your project to colleagues, customers or third parties for maintenance and modifications. Embedded Wizard Studio facilitates the handling of different themes, layouts, screen resolutions and color schemes within one GUI project.
MPU users have a wide choice for developing GUIs. Many people use the simple graphic functions that are built into Linux. For an improved GUI experience, customers can choose a graphic framework from companies that support Microchip’s SAMA5 MPU family with SDKs, such as The Qt Company or Qt Project, Crank Software, Segger emWIN, Express Logic GUI-X, TouchGFX, Embedded Wizard among others.
Third-Party Graphics Design Modules

mikroElektronika
The Mikromedia Board is a palm-sized unit with amazing multimedia capabilities. It includes a 320 x 240 TFT display with touchscreen, stereo MP3 codec, 8-Mbit serial flash, microSD card slot, headphone jack, and a USB connector. Powered by USB, the board can easily play MP3 files from a microSD card with full 320 kbps quality.
Example projects and documentation are included for mikroC, mikroBasic, and mikroPascal PRO compilers, which are available direct from MikroElecktronika. The board includes two programming ports: one for PICkit® 3 and one for MikroEs LV24-33 programmer/debugger.
MikroElektronika is a trusted Third Party Tool Provider
Mikromedia Board for PIC18 | PIC18F87J50 | TMIK009 |
Mikromedia Board for PIC24 | PIC24F256GB110 | TMIK010 |
Mikromedia Board for dsPIC33 | dsPIC33FJ128GP710 | TMIK011 |
Mikromedia Board for PIC32MX7/29/12 | PIC23MX795F512 | TMIK008 |
Prototype Quantity Components Available Through Microchip Direct

LCD0026 - Powertip 4.3 480x272 Graphics LCD
The PH480272T-005-I11Q is a 4.3 TFT display with 480x272 resolutions, up to 16.8M colors, LED backlight, and 4-wire resistive touch panel.
4.3" WQVGA Powertip TFT Color Display with 4-wire Touch Panel (LCD0026)
(Data sheet)

LCD0025 - Truly TFT 3.2 320x240 Color Display with 4-wire Touch Panel
The TFT2N0369-E is a 3.2 TFT display with 320x240 resolutions, up to 262K colors, LED backlight, and 4-wire touch panel. It supports RGB interface or a parallel interface to a microcontroller. Visit Truly Semiconductors Ltd. website for more information.
3.2" QVGA Truly TFT Color Display with 4-wire Touch Panel (LCD0025)
(Data sheet)

IC00409 - Solomon Systech SSD1926 LCD Graphic Controller
The SSD1926 is a Solomon Systech graphic controller with a built-in 256Kbyte SRAM display buffer supporting color and mono LCD. The SSD1926 can support a wide range of active and passive panels and interface with various CPUs. The advanced design, together with integrated memory, internal PLLs, and timing circuits produces a low-cost, low-power solution. The SSD1926 supports most of the common resolutions and features hardware display rotation, covering various cursors to reduce the software manipulation, JPEG hardware decoder, 2D graphics acceleration, and SD card interface.
The SSD1926 is available in a 128-pin LQFP package. Visit solomon-systech.com for more information.
Solomon Systech SSD1926 LCD Graphics Controller (IC00409)
(Application Note)

IC00376 - Solomon Systech SSD1906 LCD Graphic Controller
The SSD1906 is a Solomon Systech graphic controller with built-in 256Kbyte SRAM display buffer, supporting color and mono LCD. The SSD1906 can support a wide range of active and passive panels and interface with various CPUs. The advanced design, together with integrated memory and timing circuits produces a low-cost, low-power, single-chip solution. The SSD1906 supports most of the common resolutions and features hardware display rotation, covering various form factor requirements. The controller also features Virtual Display, Floating Window (variable size Overlay Window) and two Cursors to reduce the software manipulation. The SSD1906 is available in a 100-pin TQFP & TFBGA package.