The ATWINC3400-XPRO evaluation kit is a hardware platform to evaluate the WINC3400-MR210CA module. The WINC3400 is an IEEE 802.11 b/g/n/BLE5.0 IoT network controller SoC. It is the ideal add-on to existing MCU solutions bringing Wi-Fi and BLE Network capabilities through SPI-to-Wi-Fi interface. The WINC3400 connects to any PIC or SAM MCU with minimal resource requirements. The WINC3400's most
View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The ATWINC3400-XPRO evaluation kit is a hardware platform to evaluate the WINC3400-MR210CA module. The WINC3400 is an IEEE 802.11 b/g/n/BLE5.0 IoT network controller SoC. It is the ideal add-on to existing MCU solutions bringing Wi-Fi and BLE Network capabilities through SPI-to-Wi-Fi interface. The WINC3400 connects to any PIC or SAM MCU with minimal resource requirements. The WINC3400's most advanced mode is a single stream 1x1 802.11n mode providing up to 72 Mbps PHY throughput. The WINC3400 features fully-integrated Power Amplifier, LNA, Switch and Power Management. It also features an on-chip microcontroller and integrated flash memory for system software with built in coexistence mechanism for concurrent Wi-Fi & BLE functionality. The only external clock source needed for the WINC3400 is a high-speed crystal or oscillator running at 26 MHz. The WINC3400 is available in a QFN package or as a fully certified module.
For the full evaluation kit, the ATWINC3400-XSTK includes the SAMD21 XPRO (host MCU), temperature sensor XPRO and the ATWINC3400-XPRO.