The MIC2125/6 Demo Board has been developed to demonstrate the capabilities of the MIC2125/6 device with two adaptive ON-time control architectures:
The MIC2125 and MIC2126 Evaluation Boards require only a single power supply with at least
View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The MIC2125/6 Demo Board has been developed to demonstrate the capabilities of the MIC2125/6 device with two adaptive ON-time control architectures:
The MIC2125 and MIC2126 Evaluation Boards require only a single power supply with at least 10A current capability. The MIC2125/6 each have an internal VDD LDO, so no external linear regulator is required to power the internal biasing of the IC. In applications with VIN < +5.5V, VDD should be tied to VIN to by-pass the internal linear regulator. The output load can either be a passive or an active load.
The MIC2125/6 Evaluation Boards do not have reverse polarity protection. Applying a negative voltage to the VIN and GND terminals may damage the device. The maximum VIN of the board is rated at 28V.