Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MM0256GPM064 General Purpose PIM

Part Number: MA320023

Summary:

The PIC32MM0256GPM064 Plug-in Module(PIM) is designed to plug into the Explorer 16/32 Development Boards and is designed to enable users to explore the innovative features and capabilities of the eXtreme low-power PIC32MM “GPM” family. The PIM includes the PIC32MM0256GPM064 64-pin TQFP device, which has the most memory and highest pin-count of all devices in this family.
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Key Features 

    • Features the eXtreme low power PIC32MM0256GPM064 general purpose, 32-bit microcontroller
      • 64 pin TQFP package
      • 256KB Flash
      • Low Voltage Sleep Mode with RAM retention < 650 nA 
      • Integrated crystal-less USB 2.0 host, device and OTG support for increased connectivity
      • 4-Channel Hardware DMA and a CRC Engine designed to offload the CPU and increase efficiency
    • Full compatibility with  MPLAB Code Configurator, MPLAB Xpress IDE, MPLAB X IDE and XC32 Compiler

Summary

The PIC32MM0256GPM064 Plug-in Module(PIM) is designed to plug into the Explorer 16/32 Development Boards and is designed to enable users to explore the innovative features and capabilities of the eXtreme low-power PIC32MM “GPM” family. The PIM includes the PIC32MM0256GPM064 64-pin TQFP device, which has the most memory and highest pin-count of all devices in this family.

The entire family of PIC32MM devices is supported by Microchip’s development ecosystem including the MPLAB® X IDE and the MPLAB XC32 Compiler.

Package Contents

PIC32MM0256GPM064 General Purpose Plug In Module