We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EVB-LAN9252-4PORT

LAN9252 - 4-PORT ETHERCAT SLAVE CONTROLLER EVALUATION KIT IN EXPANSION MODE

Overview

The LAN9252-4PORT EVB is an unique design by cascading two LAN9252 ESC in Back to Back configuration through the MII interface . It addresses our customers’ requests for a standalone platform to develop an EtherCAT slave device with SPI/SQI as the PDI Interface. This board supports on-board PIC32MX or option for other SoC’s. It supports four network connections with integrated PHY’s in RJ45 sockets. Integrated PHY’s optionally fit optical interfaces to accommodate fiber via an SFP module. This board is delivered in basic DIGIO mode and on power-up will appear to a host as an EtherCAT slave. The designer has freedom to develop further using PIC32MX.

·  The EVB-LAN9252-4PORT supports four Integrated PHY's via on board RJ45 Connectors

·  The EVB-LAN9252-4PORT supports SPI and SQI based PDI configurations with onboard PIC32MX and option to plug-in third part SOC's like Beagle Bone Black

·  Option for onboard Fiber Interface via SFP module

·  The onboard EEPROM to configure the EtherCAT salve configuration

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB-LAN9252 4PORT Gerber Board Design Files Download
EVB-LAN9252-4PORT-Board Design Files-DSN-Rev-B Board Design Files Download
EVB-LAN9252-4PORT-Schematics-Rev-B Board Design Files Download
EVB-LAN9252-4PORT BOM Board Design Files Download
EVB-LAN9252-4PORT EtherCAT® ESC Expansion Mode User User Guide Download

Live Chat

Need Help?

Privacy Policy