We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV66E56A

AVR64EA48 CURIOSITY NANO EVALUATION KIT

Overview

Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the AVR64EA48 Curiosity Nano Evaluation Kit offers complete support for your next design.

With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the AVR64EA48. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.

  • AVR64EA48 Microcontroller
  • One Yellow User LED
  • One Mechanical User Switch
  • One 32.768 kHz Crystal
  • One 20 MHz Crystal
  • On-Board Debugger:
  • Board identification in MPLAB® X IDE
  • One green power and status LED
  • Programming and debugging
  • Virtual serial port (CDC)
  • One debug GPIO channel (DGI GPIO)
  • USB Powered or externally powered
  • Adjustable target voltage
  • MIC5353 LDO regulator controlled by the on-board debugger
  • 1.8-5.1V output voltage (limited by USB input voltage)
  • 500 mA maximum output current (limited by ambient temperature and output voltage)
  • AVR64EA48 Curiosity Nano Evaluation board
  • Two 100mil, 1x28 pin header strips
220507-MCU8-PHOTO-EV66E56A-Angle2-Transparent.png 220507-MCU8-PHOTO-EV66E56A-Front-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
AVR64EA48 Curiosity Nano Schematics Board Design Files Download
AVR64EA48 Curiosity Nano Pinout Board Design Files Download
AVR64EA48 Curiosity Nano Altium Project Board Design Files Download
AVR64EA48 Curiosity Nano Design Documentation Board Design Files Download
AVR64EA48 Curiosity Nano Hardware User Guide User Guide PDF | HTML
Curiosity Nano Explorer Pinouts Board Design Files Download