We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM320198

DM320198 - ATSAME70 MOTOR CONTROL CARD


MCU Features:

SAM E70 series of Flash microcontrollers (MCUs) operates at a maximum speed of 300MHz and features up to 2048kB of Flash, 16KB each instruction plus data cache and up to 384KB of SRAM. A QSPI, static memory and SDRAM interface offer further memory extension options. The SAM E70 series offers a rich set of advanced connectivity peripherals, including 10/100Mbps Ethernet MAC supporting IEEE 1588, dual CAN-FD 1.0, High Speed USB Host and Device with on-chip high-speed phy, Camera Interface, one SD/MMC interface, one SSC supporting TDM and I2S, 8 UARTs, 5 SPI and 3 I2C™.

  • ARM Cortex-M7 core running at 300MHz
  • Double Precision Floating point unit (FPU) for high-precision computing and accelerated data processing
  • High-performance internal memory architecture with user configurable Tightly Couples Memories, System memory, and 16kB I-cache and D-cache
  • Dual Bosch CAN-FD 1.0 Controller
  • 10/100 Ethernet MAC with IEEE1588
  • High Speed USB Host and Device with on-chip high-speed Phy
  • CMOS image sensor interface
  • Integrated Security features including AES hardware encryption engines, TRNG and SHA-based memory integrity checker
  • Advanced analog front end based on dual 2Msps 12-bit ADCs including 16-bit average, up to 24 channels, offset error correction and gain control
  • Dual 2Msps, 12-bit DAC and analog comparator
  • 64 to 144-pin package options
  • Extended industrial temperature range: -40°C to 105°C

Overview


The ATSAME70MOTOR is an MCU card for Motor control starter kit - ATSAMxxxBDLCxxx-STK. The hardware has the SMART ARM based MCU, ATSAME70Q21A-AN, with integrated on-board debug support. The MCU card can be directly used with the currently available ATSAMD21BLDC24V-STK, a low voltage BLDC, PMSM motor control starter kit.

The ATSAMD21BLDC24V Base board can be found here - ATSAMD21BLDC24V-STK

For customers looking to evaluate the ATSAME70 MCU with The Microchip MCLV-2 or MCHV-2 motor control kits, please click here - ATSAME70 Motor Control PIM

Documentation


Title
Document Id
DM320198 - ATSAME70 MOTOR CONTROL CARD Design Files Download ee0fd593-46e4-406b-ad23-a0ee438cd27f