Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

F1 BDC add-on

Part Number: DM164130-6

Status: No Longer Available

Summary:

This product is no longer available for sale.
The BDC Motor add-on is a simple development accessory that plugs directly into the F1 LV Evaluation Platform and incorporates all the components necessary to implement Brushed DC motor control. Key features include: 2 MOSFET half bridge circuits, motor current limit adjustment, debug header, and pin header connector for the
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Direct connect to F1 LV Evaluation Platform (does not support the F1 Evaluation Platform)
    • 2 MOSFET half bridge circuits for BDC motor drive
    • Pin connector interface for motor
    • Motor current limiting adjustment
    • 12V plug with voltage regulation
    • Debug Header
    • Pin connector for additional power connections
    • 5A Fuses

Summary

This product is no longer available for sale.
The BDC Motor add-on is a simple development accessory that plugs directly into the F1 LV Evaluation Platform and incorporates all the components necessary to implement Brushed DC motor control. Key features include: 2 MOSFET half bridge circuits, motor current limit adjustment, debug header, and pin header connector for the motor and power supply.

Package Contents

The BDC Motor add-on is a simple development accessory that plugs directly into the F1 LV Evaluation Platform and incorporates all the components necessary to implement Brushed DC motor control. Key features include: 2 MOSFET half bridge circuits, motor current limit adjustment, debug header, and pin header connector for the motor and power supply.