Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The Automotive Networking Development Board is a low-cost modular development system for Microchip’s 8-bit, 16-bit, and 32-bit microcontrollers targeting CAN and LIN network related applications. The board supports devices using the 100 pin Plug-In Module (PIM) connector for easy device swapping. The board has four Mikrobus™ sockets which allow the user the ability to develop with a variety of MikroElectronika Click™ add-on boards. The board also includes a PICtail Plus edge connector for backwards compatibility to PICtail Plus boards used with the Explorer 16 Development board.
Power supply and PIMs (Plug-in Modules) are not included. See recommended add-ons below
- 12V power Supply (PS0019) or 9V power supply (AC002014)
- MCP2003B click LIN Transceiver
- MCP25625 click CAN Controller with integrated Transceiver
- Microchip PIM (Plug-in Module) boards.
Getting Started:
Read the Automotive Networking Development Board User’s Manual (download section of this page)
Download the free development tool MPLAB X IDE
Download the suitable MPLAB XC Compiler
Download and unzip the appropriate firmware demo code (download section of this page)