Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
This 24-Volt 3-phase Brushless DC (BLDC) permanent magnet Hurst NT Dynamo motor comes with Hall-Effect sensors for 6-step commutation and also has a 250-line incremental encoder for position control applications. It can also be controlled with a sensorless Back EMF (BEMF) or Field Oriented Control (FOC) algorithm. This Hurst motor is perfect for applications in office automation, instrumentation and medical equipment such as high-speed copiers and printers, ATM machines, medical analyzers, mail processing and sorters and general-purpose equipment. This motor has been extensively tested with the dsPICDEM™ MCLV-2 Development Board (DM330021-2), the Low Voltage Motor Control Development Bundle (DV330100) and with the PICDEM MC LV Development Board (DM183021).