The PD-IM-7648M is a 48-port PD69208M-based enhanced evaluation board. The PoE evaluation system incorporates a motherboard (PD-IM-7500) and a daughter board (PD-DB-7648M) in an enclosure with power supply. It provides designers with the needed environment to evaluate the performance and implementation of PD69208M PoE manager and PD69200 PoE controller mounted on the PD-DB-7648M daughter board. The evaluation system incorporate a simple PC connection via commonly available UART / USB interface. GUI is available to easily configure PoE System parameters and monitor the PoE ports status.
For the latest PoE FW available, please visit Microchip Software Libraries.
The PD-IM-7648T4 is a 48-port PD69208T4-based enhanced evaluation board. The PoE evaluation system incorporates a motherboard (PD-IM-7500) and a daughter board (PD-DB-7648T4) in an enclosure with power supply. It provides designers with the needed environment to evaluate the performance and implementation of PD69208T4 PoE Manager and PD69200 PoE controller mounted on the PD-DB-7648T4 daughter board. The evaluation system incorporate a simple PC connection via commonly available UART / USB interface. GUI is available to easily configure PoE system parameters and monitor the PoE ports status.
For the latest PoE FW available, please visit Microchip Software Libraries.