We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Air conditioners come in many different sizes and forms. One of the most popular types is the split air conditioner, which consists of an indoor and outdoor unit. Another common type is the window-installed air conditioner unit. All air conditioners are required to meet stringent energy efficiency certifications and power factor requirements to operate from the electric grid.

We offer a broad lineup of devices for air conditioner designs that include high-performance 16-bit dsPIC® Digital Signal Controllers (DSCs), innovative MOSFET and Insulated-Gate Bipolar Transistor (IGBT) gate drivers, and integrated analog for interfacing sensors. These motor control and Power Factor Correction (PFC) solutions can meet the challenging requirements of your air conditioner project.

Shorten your development cycle by using our comprehensive development tools and tested reference designs for rapid prototyping of high-voltage systems including dual-motor control with power factor correction. Our motorBench® Development Suite, a Graphical User Interface (GUI)-based software tool, allows you to measure motor control parameters and generate royalty-free motor control software to speed up your development time.

Air Conditioner Reference Design Block Diagram


Air Conditioner Reference Design


Our Air Conditioner Reference Design, based on the dual-core dsPIC33CH family of Digital Signal Controllers (DSCs), demonstrates efficient control of the condenser fan, compressor, PFC and the overall application logic implementation. The high-performance dsPIC33C DSCs offer the right set of peripherals for dual-motor control and reduces the need for three controllers down to one for cost and space savings in your design.

This reference design has proven power stages for high-power PFC (220V, 1.8 KW) as well as condenser fan (120 W) and compressor (1.34 KW) motor control. Additional features include temperature sensor interfaces, field communications and valve drives to allow you to customize this platform for a wide variety of air conditioner systems like window air conditioners and the outdoor unit of split air conditioners.

Other Reference Designs


Low-Power High-Voltage Motor Control Reference Design

This high-voltage reference design board is targeted to control AC Induction Motors (ACIMs), Permanent Magnet Synchronous Motors (PMSMs) and Brushless DC (BLDC) motors in sensored or sensorless operations. The board is designed to demonstrate the capabilities and efficiency of high-voltage motor control operations at a low power of up to 150W.

Digital Power Interleaved PFC Reference Design

This reference design provides an easy way to evaluate the power and features of dsPIC Digital Signal Controllers for an Interleaved Power Factor Correction (PFC) application. The Interleaved PFC reference design unit works with a universal input voltage range and produces a single high-voltage DC output up to 350W of power.

Development Tools for Sale


dsPICDEM™ MCHV-3 Development Board (High Voltage)

The dsPICDEM MCHV-3 Development Board enables you to evaluate and develop a wide variety of motor control applications using a dsPIC Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSMs), and AC Induction Motors (ACIMs) in sensor or sensorless operations. The rated continuous output current from the inverter is 6.5A (RMS). This allows up to approximately 2 kVA output when running from a 208V to 230V single-phase input voltage. The system is ideally suited for running a standard three-phase induction motor of up to 1.4 kW (1.8 HP) rating or a slightly higher rated industrial servo-motor.

400W 220 VAC Servo Motor

The Leadshine (EL5-M0400-1-24) 400W 220 VAC Brushless AC Servo Motor is designed for high-torque industrial applications. A 2,500-line incremental encoder is attached for servo positioning. The rated speed is 3,000 RPM and the peak speed is 4,000 RPM. The rated torque is 1.27 Nm and the peak torque is 3.82 Nm. It responds quickly and moves quietly and smoothly with high precision for control.

Software Tools


Motor Control Library

The Motor Control Library contains function blocks that are optimized for the dsPIC33 families of Digital Signal Controllers (DSCs). All functions in this Motor Control library have input(s) and output(s), but do not access any of the DSC peripherals, making the library modular to use across the dsPIC33 families.

motorBench® Development Suite

The motorBench Development Suite is a Graphical User Interface (GUI)-based software development tool for Field Oriented Control (FOC), performing accurate measurement of critical motor parameters, automatic tuning of feedback control gains and generating source code for an MPLAB® X IDE project utilizing the Motor Control Application Framework (MCAF). This graphical, interactive development environment helps you save time in starting up and running new motors with no load or a constant load, especially when the motor parameters are unknown. The motorBench Development Suite is an MPLAB X IDE plug-in.

Motor Control Simplified

We offer a rapid-prototyping solution that allows compiling and flashing a Simulink® model of a motor control system into a dsPIC® DSC with a single push of a button. The Simulink blocksets and models are supported by our devices and development boards for a complete hardware and software motor control solution to make prototyping your next motor control design easier.

Documentation


Application Notes


Title Download
AN2590 - Sensorless FOC for PMSM Using Reduced Order Luenberger Observer - Download
AN1292 - Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Field Weakening (FW) Download
AN1278 - Digital Power IPFC Reference Design Application Note Download
AN1106 - Power Factor Correction in Power Conversion Applications Using the dsPIC® DSC Download
AN857 - Brushless DC Motor Control Made Easy Download

dsPIC33 DSCs for Air Conditioners

We're having trouble displaying information on this page right now. Please visit our Parametric Chart tool to search these products and their data.

Documentation

Title Download
AN1162 - Sensorless Field Oriented Control (FOC) of an AC Induction Motor (ACIM) Download
AN1206 - Sensorless Field Oriented Control (FOC) of an AC Induction Motor (ACIM) Using Field Weakening Download
AN1292 - Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Field Weakening (FW) Download
AN2584 - Integrated Power Factor Correction (PFC) and SensorlessField Oriented Control (FOC) System for Microchip 32-bitMicrocontrollers Application Note Download
AN2520 - Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Equation-based Flux Weakening (FW) Application Note Download
AN1106 - Power Factor Correction in Power Conversion Applications Using the dsPIC® DSC Download
AN1278 - Digital Power IPFC Reference Design Application Note Download
AN2590 - Sensorless FOC for PMSM Using Reduced Order Luenberger Observer - Download
AN2757 - Sensored (Encoder-Based) Field Oriented Control of a Three Phase Permanent Magnet Synchronous Motor (PMSM) Download
AN955 - VF Control of 3-Phase Induction MotorUsing Space Vector Modulation Download
AN887 - AC Induction Motor Fundamentals Download
AN857 - Brushless DC Motor Control Made Easy Download
Title Download
Motor Control and Drive Brochure Download
Title Download
CE002 Configuring 10-Bit dsPIC DSC A/D Converters for 1 Msps Conversion Rate Download
CE019 - Proportional Integral Derivative (PID) controllers & closed-loop control Download
CE155 - Real-Time Data Monitoring (RTDM) Example Download
PFC Sensorless FOC PLL Estimator MCHV Download
Sensorless FOC PLL Estimator MCLV Download
Title Download
dsPIC33 Motor Control Library for FOC Download
Title Download
dsPICDEM™ MCLV-2 Development Board User’s Guide Download
dsPICDEM™ MCSM Development Board User’s Guide Download

Title

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Vestibulum vehicula velit sit amet turpis rutrum vehicula. Donec eu varius velit, nec ultricies arcu. Fusce vitae pulvinar lorem. Etiam sodales et ipsum volutpat suscipit. Aliquam non mauris ut lectus volutpat feugiat id eget massa. Aliquam vel eleifend metus. Nam ultricies, risus sed tempor suscipit, dolor ligula sodales erat, et porta magna sem fermentum felis. Orci varius natoque penatibus et magnis dis parturient montes, nascetur ridiculus mus. Donec commodo magna at scelerisque sollicitudin. Morbi elit tortor, blandit vel imperdiet in, ullamcorper eu tortor. Etiam dapibus eleifend elementum. Vestibulum finibus efficitur mauris, vitae convallis ex molestie non. Etiam luctus at mauris accumsan finibus.