We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Trust&GO ATECC608 Secure Element for TLS-Based Networks

Leverage the Simplicity of Thumbprint Certificate Authentication


The vast majority of networks mandate Transport Layer Security (TLS), which relies on certificate-based authentication. The trust in the device identity will depend entirely on how well the device’s private key is protected. If the private key is spoofed, the device can be impersonated by an unauthorized user who can then control the device’s transactions. The TLS stack takes good care of the key agreement and the encryption. However, implementing secure authentication presents you with several challenges: securely storing the private key in the device, shipping the private key across the globe for any project and system size, creating a possibly cost-prohibitive chain of trust and ensuring a secure manufacturing flow. These challenges can be addressed by using the Trust&GO ATECC608C-TNGTLS secure element from our Trust Platform family with TLS stack providers.

Trust&GO Logo

Benefits of Using the Trust&GO ATECC608 with TLS

  • Pre-configured device and pre-provisioned private key
  • Create secure authentication for TLS networks
  • Leverage the simplicity of thumbprint certificate authentication
  • Implement a unique, trusted, protected and managed device identity
  • Turnkey code examples
  • Leverage Microchip’s secure provisioning service
  • Simplify logistics of shipping private keys and reduce manufacturing costs
  • Microcontroller-agnostic implementation
  • JIL rated “high” secure key storage
  • Protection against known tamper, side-channel attacks
ATECC608C-TNGTLS Device

ATECC608C-TNGTLS Features

Thumbprint Certificate Authentication: Use the default thumbprint certificates already locked inside the Trust&GO device; the cloud architecture will not need to use a root certificate to verify the thumbprint certificate, but the server will have to be set up to implement this policy.

Token Authentication: Leverage a private key to perform an Elliptic Curve Digital Signature Algorithm (ECDSA) sign operation on a token that will be verified by its corresponding public key somewhere else in the network.

Secure Boot (with key attestation): Perform an ECDSA verification at boot using a public key corresponding to a private key used to sign the code that the system will boot from. The public key becomes highly sensitive as it will allow a system to boot. The public key that will need to be inside the device is not available in the device at time of purchase. It will have to be loaded separately.

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
DM320109

An SOIC Crypto Authentication Xplained Pro starter kit for easily evaluating and developing with Crypto Authentication Security devices.

ATSAMA5D27-SOM1-EK1

The SAMA5D27-SOM1-EK1 is a fast prototyping and evaluation platform for the SAMA5D2 based System in Packages (SiPs) and the SAMA5D27-SOM1 (SAMA5D27 System On Module).

AT88CKSCKTUDFN-XPRO

The AT88CKSCKTUDFN-XPRO is an XPRO extension board that attaches 8-pin UDFN CryptoAuthentication™ devices to Microchip MCU's that support an XPRO interface. All Microchip CryptoAuthentication™ devices regardless of interface can be used with this board.

DM320118

 The CryptoAuth Trust Platform provides a compact development solution for developing IoT solutions with the ATECC608B-TNGTLS and ATECC608B-TFLXTLS and ATECC608B-MAHDA devices or the ATECC608C equivalents.

EV89U05A

The Microchip CryptoAuth Pro Trust Platform is an enhanced version of the CryptoAuth Trust Platform Board containing and has a Arm® Cortex®-M4F Microcontroller, four on-board CryptoAuthentication devices, two mikroBUS™ sockets, and an on-board 10/100 Mbit Ethernet phy. Programming can be done via the on-board PKoB4 debugger which is compatible with MPLAB®X IDE.   The board has been developed to work with Microchip's Trust Platform Development Suite of tools.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
TRUST-PLATFORM-DESIGN-SUITE

The Trust Platform Design Suite (TPDS) is our onboarding tool for our security-related solutions. The full onboarding experience includes, but is not limited to:

  • Training and education about security concepts 
  • Prototyping, including dummy key generation and code examples, available via our interactive application notes 
  • Access to our provisioning system through a secure sub-system configurator and secure exchange process
MPLAB-X-IDE

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.

Live Chat

Need Help?

Privacy Policy