We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

ISO 26262 Automotive Functional Safety for 32-bit MCUs

ISO 26262 Automotive Functional Safety Support


Designing safe and reliable automotive applications to ensure passenger safety is critical. To meet these rigorous safety requirements, we offer a broad portfolio of functional safety-ready 32-bit microcontrollers (MCUs) that include the latest hardware safety features and all the safety collateral to help achieve ISO 26262 Automotive Safety Integrity Level (ASIL) B safety certification.

Our 32-bit MCUs are used as a Safety Element out of Context (SEooC). Our Functional Safety Manual has all the Assumptions of Use (AoUs) to use these devices safely.

You can also achieve higher levels of safety with ASIL Decomposition as described below.

ISO 26262 Automotive Functional Safety Support

32-bit MCU Functional Safety Support and Collateral


Our AEC-Q100 Grade 1- and Grade 2-qualified 32-bit MCUs come with the following resources to simplify safety certification of your automotive designs:

  • TÜV Rheinland-certified safety diagnostic libraries for designs targeting up to ASIL B
  • SGS TÜV Saar ASIL B Ready-Certified Failure Modes, Effects and Diagnostic Analysis (FMEDA) report and Functional Safety Manual (FSM)
  • SGS TÜV Saar Part 11 Functional Safety Capable Certification
  • Safety collateral, including pin FMEA, FMEDA, DFMEA, Functional Safety Manual, Dependent Failure Analysis (DFA) and Soft Error Rate Report
  • Development ecosystem for functional safety applications with TÜV SÜD-certified MPLAB® XC32 compiler and a qualification package for the MPLAB development tool ecosystem
  • ASIL B-compliant MCALs for AUTOSAR® applications

If you require any of the above collateral or have any questions, please fill out a support form here or request a meeting with us.

Automotive Functional Safety Packages and Features

ISO 26262 Functional Safety Certifications


Certifications and compliance are critical in functional safety applications. Our 32-bit MCUs come with the following certifications.

ASIL B Capable Certifications
SGS TuV SAAR ASIL B Capable Process Download
SGS TuV SAAR ASIL B Capable Product Certificate SAM V70/V71 Download
Diagnostic Self-Test Library Certifications
TuV Rheinland Certificate – ISO 26262 & IEC 61508 Code Certification for SAMV7x/E70/S70 MCUs Download

ISO 26262 Functional Safety Support We Offer


Our comprehensive portfolio of AEC-Q100 Grade 1- and Grade 2-qualified automotive 32-bit MCUs provides a wide variety of features for automotive touch, body electronics, infotainment, ADAS and many other applications.

Family1CPU CoreFMEDASafety ManualCore DiagnosticsPeripheral DiagnosticsASIL B Compliant Process
PIC32CM JHArm® Cortex®-M0+YesYesYesYesYes
PIC32CM GCArm Cortex-M23YesYesYes-Yes
PIC32CM SGArm Cortex-M23YesYesYes-Yes
PIC32CM MCArm Cortex-M0+YesYesYes--
PIC32CZ CA90Arm Cortex-M7YesYesYes--
PIC32CX BZArm Cortex-M4FYesYesYesYes-
SAM C20/21Arm Cortex-M0+YesYesYesYesYes
SAM D20/21/DA1Arm Cortex-M0+YesYesYes--
SAM D5x/E5xArm Cortex-M4FYesYesYesYes-
SAM E70/S70/V70/V71Arm Cortex-M7YesYesYesYes-
SAM HA1Arm Cortex-M0+YesYesYesYes-

If you require any of the above collateral or have any questions, please fill out a support form here or request a meeting with us.

Note:

  1. For MCU families that are not shown on the list, please contact us 

Functional Safety Ecosystem


When you are designing functional safety applications, using development tools that meet the requirements of safety standards can make it easier for you to create compliant systems. To help you with implementing system-level functional safety in your applications, our MPLAB XC C compilers are TÜV SÜD-certified for several functional safety standards. We also provide the complete certification packages for our MPLAB development tools ecosystem to help you qualify your projects.

MPLAB X IDE

MPLAB X IDE

Organize, write, test and debug your embedded software applications in MPLAB X IDE.

MPLAB XC Compiler

MPLAB XC Compiler

Build your embedded software with the TÜV SÜD-certified MPLAB XC32 Pro Functional Safety Compiler.

MPLAB Code Coverage

MPLAB Code Coverage

Verify and document your software test coverage with the MPLAB Code Coverage tool.

Achieving ASIL C and ASIL D Safety Levels


You can typically achieve higher safety levels through ASIL decomposition and hardware redundancy.

ASIL C = ASIL B(C) + ASIL A(C)
ASIL D = ASIL B(D) + ASIL B(D), where you can combine two different 32-bit MCUs to achieve ASIL C or ASIL D safety levels

For more information, please use the Need Some Help section below.

New/Popular 32-bit MCUs for ISO 26262 Industrial Safety


Microchip University: Introduction to Functional Safety


This class covers the fundamentals of functional safety including terminology, standards, FMEDA, requirements and tools offered by Microchip.

Microchip University Logo

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.











Live Chat

Need Help?

Privacy Policy