We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: Digital-HID-Ballast

DIGITAL HID BALLAST REFERENCE DESIGN

Overview

Microchip’s Digital High Intensity Discharge (HID) Ballast Reference Design showcases the benefits digital control can bring to an HID ballast. HID ballasts must go through the complicated process of igniting the HID bulb and then transitioning it into steady state operation. Typically HID ballasts require a large set of analog controllers to properly control the HID lamp. However, using digital control techniques a single Microchip dsPIC device is able to control the entire HID ballast, reducing the ballast’s components and costs. Microchip’s Digital HID Ballast Reference Design is designed to interface to a standard automotive HID lamp. The reference design uses 9-16VDC and outputs 35W of steady state power and reaches an efficiency of over 85%. To handle changes in the input voltage and current, the reference design implements under voltage, over voltage, and over current protection. Using the reference design, a standard HID automotive bulb is able to reach steady state light output in under 150 seconds. Finally, since size is important in most ballast applications, the reference design uses planar magnetic to reach a small size of 9mm x 60mm x 80mm, commonly referred to as a “slim” ballast form factor. All documentation, schematics, and software can be found below. This reference design is royalty free when used in accordance with the licensing agreement. For more information view the complete HID Ballast Reference Design Webinar

Do you want a demonstration?

This reference designs hardware is not currently available for purchase. You can request a demonstration. Please contact local sales office in your geography to request a demonstration.
Click here to find worldwide network of Sales & Support

  • Full digital control of HID ballast
  • Single dsPIC device controls entire ballast
  • Standard 12V automotive voltage input
  • Flyback DC/DC boost converter
  • “Slim” ballast form factor
  • HID ballast board with HID bulb and cables 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Intelligent Power Supply Design Solutions Brochure Brochures Download
Digital HID Ballast System Design Package User Guide Download
Application Note Application Notes Link Download
Switch Mode Power Supply (SMPS) Topologies (Part I) Application Notes Link Download
Switch Mode Power Supply (SMPS) Topologies (Part II) Application Notes Link Download
Frequently Asked Questions (FAQs) About dsPIC® DSC SMPS Devices FAQ Download
Using PIC32 MCUs to Develop Low-Cost Controllerless (LCC) Graphics Solutions Data Sheets Download
Smart Card Bridge to USB and UART Interfaces Data Sheets Download

Live Chat

Need Help?

Privacy Policy