Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

32-bit Ultra-Low Power and Low-Power Microcontrollers (MCUs)

Reduce power consumption while maintaining performance.

Microchip offers a broad range of ultra-low-power and low-power 32-bit MCUs that balance power consumption and performance to meet the needs of power-constrained applications seeking high levels of functionality. The portfolio ranges from the smallest SAM D ARM® Cortex®-M0+ based MCUs, to the ultra-low-power SAM L ARM Cortex-M0+ based MCUs, to higher-performing SAM ARM Cortex-M4F-based MCUs and the PIC32MX XLP family of MCUs, each catering to diverse low-power embedded design needs.

Benefits of 32-bit SAM picoPower and 32-bit PIC XLP MCUs

Low Power Sleep modes and operating voltage

  • Active mode current down to 25 μA/MHz
  • Deep sleep current down to 100 nA
  • SRAM retention (40KB) down to ~1 μA
  • 1.2 μs wake-up time from idle state
  • Fully operational down to 1.62V while still maintaining all functionality, including analog functions
  • Highest certified ULPMark score for any ARM® Cortex®-M23 or ARM® Cortex®- M0+ class device, ULPMark Score of 405 on SAM L10

Flexible and Advanced Peripherals

  • Event system - CPU independent inter-peripheral communication offloading and minimizing CPU active time
  • Sleepwalking with dynamic power gating - Allows MCU to be put into deep sleep and wake up only upon a pre-qualified event
  • Chip-level tamper resistance and ARM® TrustZone® to protect low power applications from security vulnerabilities
  • Low-power SERCOM and Timer counters
  • Enhanced Peripheral Touch Controller (PTC) - 4 μA standby with multi-button, wake on touch. Highly responsive with superior water tolerance and excellent noise immunity
 

Technology and Innovation

  • picoPower® technology: Ultra-low power process and design for SAM MCUs
  • On-the-fly user selectable performance levels
  • Automatic voltage regulator switching with multiple operating modes
  • Multiple power domains with automatic power domain gating
  • Automatic low power SRAM switching with optional disable
  • Low power battery backup mode

Large portfolio and efficient performance across voltage range

  • 14–128 pins
  • 8KB – 1MB Flash
  • 25MHz, 32MHZ, 48MHz, 96MHz and 120 MHz Performance levels
  • SAM and PIC32 Family Derivatives
  • 1.62V – 3.6V Operating Voltage
  • Wide selection of packages
  • 1.93 x 2.43 mm WLCSP
 

32-bit Low Power Product Specifications

PRODUCT PERF MEM ACTIVE
(Microamp/MHz)
SLEEP
(Microamp)
WAKE UP
TIME (Microsec)
BACK UP
/DEEP SLEEP
Vin FEATURES
SAM L10 Cortex M23 32 MHz 16-64 KB Flash
4-16 KB
SRAM
25 0.5 1.5 100 nA 1.62 – 3.6 picoPower®
Event System
SleepWalking
SAM L11 Cortex M23
32 MHz
16-64 KB Flash
8-16 KB
SRAM
25 0.5 1.5 100 nA 1.62 – 3.6 Advanced Security
picoPower®,
Event System,
SleepWalking
SAM L21/22 Cortex M0+
48/32 MHz
32–256KB Flash
4–32KB SRAM
35 0.9 1.2 200 nA 1.62 – 3.6 picoPower®,
Event System,
Sleep Walking
SAM D5x Cortex M4F
120 MHz
Up to 1MB Flash
256KB SRAM
65 10 5 3 µA 1.71 – 3.6 Event System,
Sleep Walking
SAM E5x Cortex M4F
120 MHz
Up to 1MB Flash
256KB SRAM
65 10 5 3 µA 1.71 – 3.6 Event System,
Sleep Walking
SAM D1/2x Cortex M0+
48 MHz
8–256KB Flash
2–32KB SRAM
70 3.5 4 No back up mode 1.62 – 3.6 Event System,
Sleep Walking
SAM 4L Cortex M4
48 MHz
128-512KB Flash 32/64KB SRAM 90 1.5 1.5 500 nA 1.68 – 3.6 PicoPower,
Event System,
Sleep Walking
SAM G5x Cortex M4F
48/96/120 MHz
256-512KB Flash
64-176KB SRAM
100 7 3 1 µA 1.62 – 3.6 PicoPower,
Event System,
Sleep Walking
PIC32MX XLP MIPS32 M4K
72 MHz
128–256KB Flash
32-64KB RAM
250 13 673 nA 2.5 – 3.6 XLP
PIC32MM XLP microAptiv
25 MHz
64–256KB ECC Flash
8-32KB SRAM
280 5 650 nA 2.0 – 3.6 XLP