We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The EV14G15A evaluation board is developed based on PD39208 and PD39210 chipsets. This EVB demonstrates the operation of an eight (2-pair) port system. Microchip's PD39208 Power over Ethernet (PoE) manager IC integrates power, analog, and state-of-the-art logic into a single 56-pin, plastic QFN package. The device is used in Ethernet switches and midspans to allow network devices to share power and data over the same cable. The PD39208 device is an 8-port mixed-signal and high-voltage PoE driver. Together with the PD39210 external MCU, it performs as an IEEE 802.3at PSE system in a compact footprint. The evaluation board enables PoE designers to evaluate Microchip's PoE solution with flexibility and easy configuration.
  • Eight port IEEE 802.3at PSE system
  • Two RJ45 gangs (each contains four RJ45 connectors)
  • Switch domain isolated from PoE domain
  • Switch domain USB interface to be connected to a PC with Microchip GUI
  • PoE controller manual reset & serial communication setting
  • LED status indication for all ports (LED stream)
  • Requires only single power source
  • 0 °C to 40 °C operating temperature
  • RoHS compliant

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EV14G15A User Guide User Guide Download
EV14G15A Design Files Board Design Files Download

Live Chat

Need Help?

Privacy Policy