The MCP19035 600 kHz Synchronous Buck Controller Evaluation Board is a compact, highly efficient, step-down voltage regulator that will convert the input voltage rail (typically 12V) to 1.8V regulated output voltage. The maximum output current for this step-down converter is 10A. The board demonstrates the capabilities of the MCP19035 600 KHz Synchronous Buck Converter, as well as Microchip’s high-performance power MOSFET transistors. Test points for various signals are provided for measuring different parameters of the converter. The evaluation board can be modified to support output voltages ranging from 0.9V to 3.3V by changing a single resistor.
Devices Supported: MCP19035
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MCP19035 600 kHz Synchronous Buck Controller Evaluation Board | User Guide | Download | ||
| MCP19035 600 kHz Sync Buck Controller Eval Board (ADM00445) BOM | Board Design Files | Download | ||
| MCP19035 600 kHz Sync Buck Controller Eval Board (ADM00445) Schematics | Board Design Files | Download | ||
| MCP19035 600 kHz Sync Buck Controller Eval Board (ADM00445) Gerbers | Board Design Files | Download | ||
| MCP19035 Data Sheet | Data Sheets | Download | ||
| MCP19035 Design Analyzer v1.0 | Software Libraries and Firmware | Download |
Live Chat