Our technologies and capabilities help customers address key design challenges in humanoid robotics, including precision motion control, real-time perception, power efficiency and system reliability. This support accelerates the development of next-generation humanoid robotic platforms designed for complex, human-centric environments.
Acceleration Robotics and Microchip have collaborated to produce the Robot Operating System (ROS) 2 for the RISC-V®-based PolarFire® SoC FPGA Icicle Kit.
Application-specific, integrated hardware and software technology stacks lower the barrier of entry and speed up time to market.
This demonstration application streams high-bandwidth camera data over Ethernet while offloading sensor protocol handling to the FPGA.
Live Chat