We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM300018

DSPICDEM 2 DEVELOPMENT BOARD

Overview

The dsPICDEM 2 Development Board is a development and evaluation tool that helps create embedded applications using dsPIC30F Digital Signal Controllers. Sockets are provided for 28 and 40-pin devices in the motor control family and 18, 28 and 40-pin devices in the general purpose and sensor family.
The board includes a sample dsPIC30F4011 Digital Signal Controller in the 40-pin motor control socket, a power supply regulator, crystal oscillators for each set of sockets, an ICD connector for the MPLAB® ICD 2 In-Circuit Debugger and both RS-232 and CAN ports for external communication. In addition, the board is populated with prototyping hardware, including LED indicators, push button switches, a potentiometer, a temperature sensor and a 2x16 LCD screen. All pins on all the devices are accessible through headers.

For new designs, we recommend using the Explorer 16/32 Development Board and a dsPIC33 DSC Plug-In Module

Key features of the dsPICDEM 2 Development Kit include:

  • Multiple sockets for 18, 28 and 40-pin PDIP and SPDIP devices
  • Sample application programs complete with MPLAB IDE workspace and project files provided for supported dsPIC30F devices
  • dsPIC30F4011 40-pin PDIP sample device installed on the board
  • 5V regulator provides VDD and AVDD from a 9V DC power supply.
  • MPLAB ICD 2 In-Circuit Debugger ready
  •  
  • Options for selecting alternate debugging channels
  • MPLAB ICE 4000 ready
  • RS-232 interface
  • Controller Area Network (CAN) interface
  • Temperature sensor and analog potentiometer to simulate A/D inputs
  • 2 push button switches and 2 LED indicators to simulate digital input and output
  • 2x16 ASCII Character LCD with SPI™ interface
  • Access to all pins on the dsPIC30F device sockets via 2x40-pin headers

The dsPICDEM 2 Development Board is a development and evaluation tool that helps create embedded applications using dsPIC30F Digital Signal Controllers. Sockets are provided for 28 and 40-pin devices in the motor control family and 18, 28 and 40-pin devices in the general purpose and sensor family.
The board includes a sample dsPIC30F4011 Digital Signal Controller in the 40-pin motor control socket, a power supply regulator, crystal oscillators for each set of sockets, an ICD connector for the MPLAB® ICD 2 In-Circuit Debugger and both RS-232 and CAN ports for external communication. In addition, the board is populated with prototyping hardware, including LED indicators, push button switches, a potentiometer, a temperature sensor and a 2x16 LCD screen. All pins on all the devices are accessible through headers.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
dsPICDEM 2 User's Guide User Guide Download
dsPICDEM 2 Software Files Software Libraries and Firmware Download