We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Industrial Functional Safety for 32-bit MCUs

IEC 61508 is an international standard for the functional safety of Electrical, Electronic and Programmable Electronic (E/E/PE) systems. It defines functional safety as a part of the overall safety relating to an Equipment Under Control (EUC) or a system. The EUC can be as simple as a switch or as complex as a Programmable Logic Controller (PLC). IEC 61508 encompasses four different Safety Integrity Levels (SILs), with SIL 1 being the lowest level and SIL 4 the highest level of safety in E/E/PE systems.

We offer the following resources to help you meet your functional safety requirements:

  • MCUs designed and developed in compliance with a certified IEC 61508 functional safety management process
  • IEC 61508 Failure Modes, Effects, and Diagnostic Analysis (FMEDA) reports
  • IEC 61508 safety manual
  • Diagnostic software libraries
  • Development ecosystem for functional safety applications with TÜV SÜD-certified MPLAB® XC C compilers and a qualification package for the MPLAB ecosystem

If you require any of the above collateral or have any questions, please email us or contact your local sales office.

IEC 61508 Functional Safety Support We Offer 


Our comprehensive portfolio of 32-bit MCUs provides a wide variety of features for many industrial safety applications. 

Family1 CPU Core FMEDA Safety Manual Core Diagnostics Peripheral Diagnostics SIL 2 Compliant Process
PIC32CM JH Arm® Cortex®-M0+ Yes Yes Yes Yes Yes
PIC32CM GC Arm Cortex-M23 Yes Yes Yes - Yes
PIC32CM SG Arm Cortex-M23 Yes Yes Yes - Yes
PIC32CM MC Arm Cortex-M0+ Yes Yes Yes - -
PIC32CZ CA90 Arm Cortex-M7 Yes Yes Yes - -
PIC32CX BZ Arm Cortex-M4F Yes Yes Yes Yes -
SAM C20/21 Arm Cortex-M0+ Yes Yes Yes Yes Yes
SAM D20/21/DA1 Arm Cortex-M0+ Yes Yes Yes - -
SAM D5x/E5x Arm Cortex-M4F Yes Yes Yes Yes -
SAM E70/S70/V70/V71 Arm Cortex-M7 Yes Yes Yes Yes -
SAM HA1 Arm Cortex-M0+ Yes Yes Yes Yes -

If you require any of the above collateral or have any questions, please email us or contact your local sales office.

Note:

  1. For MCU families that are not shown on the list, please contact us 

IEC 61508 Certifications


Diagnostic Code Certifications
TuV Rheinland Certificate - IEC 61508 SIL 2/3 STL for Arm® Cortex®-M0+ MCUs Download
TuV Rheinland Certificate – ISO 26262 & IEC 61508 Code Certification for SAMV7x/E70/S70 MCUs Download

Achieving Higher Safety Levels


For many functional safety applications, redundancy or a dual-channel solution can be created for implementing a higher safety level for SIL 3. For example, two MCUs using the SIL 2 STL can be used to achieve SIL 3 in an overall system.

Functional Safety Ecosystem


When you are designing functional safety applications, using development tools that meet the requirements of safety standards can make it easier for you to create compliant systems. To help you with implementing system-level functional safety in your applications, our MPLAB XC C compilers are TÜV SÜD-certified for several functional safety standards. We also provide the complete certification packages for our MPLAB development tools ecosystem to help you qualify your projects.

MPLAB X IDE

MPLAB X IDE

Organize, write, test and debug your embedded software applications in MPLAB X IDE.

MPLAB XC Compiler

MPLAB XC Compiler

Build your embedded software with the TÜV SÜD-certified MPLAB XC32 Pro Functional Safety Compiler.

MPLAB Code Coverage

MPLAB Code Coverage

Verify and document your software test coverage with the MPLAB Code Coverage tool.

New/Popular 32-bit MCUs for IEC 61508 Industrial Safety


Microchip University: Introduction to Functional Safety


This class covers the fundamentals of functional safety including terminology, standards, FMEDA, requirements and tools offered by Microchip.

Microchip University Logo

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.











Live Chat

Need Help?

Privacy Policy