We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Power Modules Product Line

Overview


We offer IGBT modules in multiple packages (SP1F, SP3F, D1, D3, D4, SP6C, SP6LI, SP6P, SP6HPD), technologies (Trench 3–7), and topologies (single switch, half bridge, choppers, NPC, T-Type, etc.), with voltage ratings up to 1700 V and current up to 900 A. With over 300 variants, we provide both standard and customized power solutions, including hybrid SiC versions with antiparallel SiC diodes for added design flexibility.

Our seventh-generation IGBT modules span eight packages and 50+ parts, offering lower VCE(sat) and Vf, 50% higher current capacity, improved dv/dt control, and better diode performance. These advances deliver higher power density, efficiency, reliability, and faster time to market. Discover more below.

Useful Links


Contact Details


For inquiries, contact our representatives below:

Philippe Blanchard

Product Marketing Manager 
Email: Philippe.Blanchard@microchip.com

Live Chat

Need Help?

Privacy Policy