We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

New DualPack 3 IGBT7 Modules Deliver High Power Density and Simplify System Integration 

Microchip launches six variants targeting high-growth motor drive, data center and sustainability applications


CHANDLER, Ariz., September 16, 2025 — The growing need for compact, efficient and reliable power solutions is driving demand for power management devices that provide higher power density and simplify system design. Microchip Technology (Nasdaq: MCHP) today announces a new family of DualPack 3 (DP3) power modules featuring advanced IGBT7 technology available in six variants at 1200V and 1700V with high-current ranging from 300–900A. The new DP3 power modules are designed to address the growing demand for compact, cost-effective and simplified power converter solutions.

These modules use the latest IGBT7 technology, engineered to reduce power losses by up to 15–20% compared to IGBT4 devices and operate reliably at higher temperatures up to 175°C during overload. DP3 modules enhance protection and control during high-voltage switching, making them suitable for maximizing power density, reliability and ease of use in industrial drives, renewables, traction, energy storage and agricultural vehicles.

Available in a phase-leg configuration, the DP3 power modules in a compact footprint of approximately 152 mm × 62 mm × 20 mm, enable a frame size jump for increased power output. This type of advanced power packaging eliminates the need for paralleling multiple modules and helps reduce system complexity and Bill of Materials (BOM) costs. Additionally, DP3 modules provide a second-source option to industry-standard EconoDUAL™ packages for greater flexibility and supply chain security for customers.

“Our new DualPack 3 modules with IGBT7 technology can reduce design complexity and lower system costs while maintaining high performance,” said Leon Gross, corporate vice president of Microchip’s high-reliability and RF business unit. “To further streamline the design process, our power modules can be integrated as part of a comprehensive system solution alongside Microchip’s microcontrollers, microprocessors, security, connectivity and other components to accelerate development and time to market.”

The DualPack 3 power modules are well-suited for general-purpose motor drive applications and address common challenges such as dv/dt, complexity in driving, higher conduction losses and no overload capability.

Microchip offers a broad portfolio of power management solutions that includes analog devices, Silicon (Si) and Silicon Carbide (SiC) power technologies, dsPIC® Digital Signal Controllers (DSCs) and standard, modified and custom power modules. For more information about Microchip’s power management products, visit the web page.

Pricing and Availability

The DualPack 3 power modules are now available in production quantities. You can purchase directly from Microchip or contact a Microchip sales representative or authorized worldwide distributor.

Resources

High-res images available through Flickr or editorial contact (feel free to publish):

About Microchip

Microchip Technology Inc. is committed to making innovative design easier through total system solutions that address critical challenges at the intersection of emerging technologies and durable end markets. Its easy-to-use development tools and comprehensive product portfolio support customers throughout the design process, from concept to completion. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support and delivers solutions across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. For more information, visit the Microchip website at www.microchip.com.

                                                                                         ###

Note: The Microchip name and logo, the Microchip logo and dsPIC are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

Editorial Contact:

Kim Dutton
480-792-4386
kim.dutton@microchip.com

Reader Inquiries:

1-888-624-7435

Live Chat

Need Help?

Privacy Policy