Intro to Bare Metal Programming - Episode 11: ADC (part 2) | Videos
Intro to Bare Metal Programming - Episode 11: ADC (part 2)
In this AVR-DD bare metal video we will write an ADC Initialization function that allows the user to leverage almost all of the ADC functionality.
Timestamps:
00:00 In the previous video
00:24 In this video
00:38 ADC Features to include in initialization driver
01:20 Going through relevant parameters in datasheet
05:00 Using header file to add parameters to initialization function
09:25 Using parameters to set relevant registers using bit position and group position macros
12:58 Using differential ADC inputs
13:55 Using Window Comparison
14:50 In the next episode: adding helper functions and application code
To view this video, please click manage cookies below and accept functional cookies.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}