Part Number: ATSTK600-RC103
Routingcard (STK600-RC024T-103) for 24-pin TinyAVR® in QFN socket For a list of card combinations and supported devices see Device Support Table
Routingcard (STK600-RC024T-103) for 24-pin TinyAVR® in QFN socket
Routing card PCB assembly
A complete starter kit and development system for the 8-bit and 32-bit AVR® microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs. Programs all AVR devices.