For new designs, we recommend using the Explorer 16/32 Development Board and a dsPIC33 DSC Plug-In Module
Key features of the dsPICDEM 2 Development Kit include:
The dsPICDEM™ 2 Development Board is a development and evaluation tool that helps create embedded applications using dsPIC30F Digital Signal Controllers. Sockets are provided for 28 and 40-pin devices in the motor control family and 18, 28 and 40-pin devices in the general purpose and sensor family.
The board includes a sample dsPIC30F4011 Digital Signal Controller in the 40-pin motor control socket, a power supply regulator, crystal oscillators for each set of sockets, an ICD connector for the MPLAB® ICD 2 In-Circuit Debugger and both RS-232 and CAN ports for external communication. In addition, the board is populated with prototyping hardware, including LED indicators, push button switches, a potentiometer, a temperature sensor and a 2x16 LCD screen. All pins on all the devices are accessible through headers.
The dsPICDEM™ 2 Development Board is a development and evaluation tool that helps create embedded applications using dsPIC30F Digital Signal Controllers. Sockets are provided for 28 and 40-pin devices in the motor control family and 18, 28 and 40-pin devices in the general purpose and sensor family.
The board includes a sample dsPIC30F4011 Digital Signal Controller in the 40-pin motor control socket, a power supply regulator, crystal oscillators for each set of sockets, an ICD connector for the MPLAB® ICD 2 In-Circuit Debugger and both RS-232 and CAN ports for external communication. In addition, the board is populated with prototyping hardware, including LED indicators, push button switches, a potentiometer, a temperature sensor and a 2x16 LCD screen. All pins on all the devices are accessible through headers.
|
Title
|
|||
|---|---|---|---|
| dsPICDEM 2 User's Guide | Download |
|
Title
|
Date
|
||
|---|---|---|---|
| dsPICDEM 2 Software Files | Download | 13 Jun 2005 |
| dsPIC30F Device | Supported Packages |
| Motor Control Family |
| dsPIC30F2010 | 28-pin SPDIP |
| dsPIC30F3010 | 28-pin SPDIP |
| dsPIC30F4012 | 28-pin PDIP |
| dsPIC30F3011 | 40-pin PDIP |
| dsPIC30F4011 | 40-pin PDIP |
| Sensor Family |
| dsPIC30F2011 | 18-pin PDIP |
| dsPIC30F3012 | 18-pin PDIP |
| dsPIC30F2011 | 28-pin SPDIP |
| dsPIC30F3013 | 28-pin SPDIP |
| General Purpose Family |
| dsPIC30F3014 | 40-pin PDIP |
| dsPIC30F4013 | 40-pin PDIP |